Quantity | Unit price |
---|---|
50 - 99 | $2.6496 |
100 - 999 | $1.0599 |
1000 - 3999 | $0.4818 |
4000 + | $0.4577 |
Inside Length | 25.4 mm |
---|---|
Inside Length | 1.000 in |
Maximum Temperature | 176.7 °C |
Maximum Temperature | 350 °F |
Temperature Range | 176.7 °C |
Temperature Range | 350 °F |
Tube Diameter | 31.8 mm |
Tube Diameter | 1.250 in |
Colour | Black |
Finish | Gloss |
Fitting Style | Push Fit |
Full Material | Polyvinyl Chloride |
Material | PVC |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.