Quantity | Unit price |
---|---|
1 - 99 | $4.6097 |
100 - 249 | $2.2935 |
250 - 499 | $0.9219 |
500 - 1999 | $0.6155 |
2000 - 5999 | $0.4112 |
6000 - 11999 | $0.3885 |
12000 - 17999 | $0.368 |
18000 + | $0.3524 |
Compatible Tube Size | 31.8 mm |
---|---|
Compatible Tube Size | 1.250 in |
Compatible Tube Gauge | 10-14 |
Material | LDPE |
Full Material | Low Density Polyethylene |
Colour | Black |
Finish | Polished |
Head Shape | Square |
Fitting Style | Ribbed |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.