Quantity | Unit price |
---|---|
1 - 99 | $9.095 |
100 - 249 | $4.5474 |
250 - 499 | $1.8192 |
500 - 1999 | $1.2149 |
2000 - 5999 | $0.8093 |
6000 - 11999 | $0.7673 |
12000 - 17999 | $0.7278 |
18000+ | $0.6891 |
Compatible Tube Size | 44.5 mm |
---|---|
Compatible Tube Size | 1.750 in |
Compatible Tube Gauge | 14-18 |
Material | LDPE |
Full Material | Low Density Polyethylene |
Colour | White |
Finish | Polished |
Head Shape | Square |
Fitting Style | Ribbed |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.