Menu Search

Square Glide - Square; 63.5 mm | 2.500 in; 10-14; LDPE; Black

Square Tube Insert Glide is designed to provide a tight fitting connection on a square tube or pipe end and prevent scratches or damage to floors and other surfaces. Black textured and made from LDPE material fits 10-14 gauge pipe with a wall thickness.
Item code:

SQR251014A

4214 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 24 $18.1056
25 - 49 $9.0308
50 - 99 $3.617
100 - 249 $2.4186
250 - 749 $1.6089
750 - 1499 $1.529
1500 - 2249 $1.4468
2250 - 2999 $1.3655
3000 + $1.29
Standard pack: 250

Order any quantity

Total price:

$18.11

1 x $18.1056

Add sample +

Specifications

Imperial
Metric
SKU attributes
Compatible Tube Size 2.500 in
Compatible Tube Gauge 10-14
Material LDPE
Full Material Low Density Polyethylene
Colour Black
Finish Textured
Head Shape Square
Fitting Style Ribbed

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us