Quantity | Unit price |
---|---|
1 - 24 | $8.2097 |
25 - 49 | $5.2809 |
50 - 99 | $3.5058 |
100 - 199 | $2.9291 |
200 - 599 | $2.3522 |
600 - 1199 | $2.219 |
1200 - 1799 | $2.1102 |
1800 - 2399 | $1.9919 |
2400 + | $1.88 |
Compatible Tube Size | 76.2 mm |
---|---|
Compatible Tube Size | 3.000 in |
Compatible Tube Gauge | 5-8 |
Material | LDPE |
Full Material | Low Density Polyethylene |
Colour | Black |
Finish | Textured |
Head Shape | Square |
Fitting Style | Ribbed |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.