Quantity | Unit price |
---|---|
1 - 6 | $22.6763 |
7 - 12 | $14.5998 |
13 - 25 | $9.7185 |
26 - 77 | $6.479 |
78 - 155 | $6.1464 |
156 - 233 | $5.8356 |
234 - 311 | $5.5028 |
312 + | $5.1824 |
Compatible Tube Size | 152.4 mm |
---|---|
Compatible Tube Size | 6.000 in |
Compatible Tube Gauge | 10-14 |
Material | LDPE |
Full Material | Low Density Polyethylene |
Colour | Black |
Finish | Textured |
Head Shape | Square |
Fitting Style | Ribbed |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.