UL94 V-2 heat stabilized cable ties are ideal for applications where heat is generated or present. Heat Stabilized cable ties offer greater stability properties in harsh environments.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
Item Code | Price range | Availability | Maximum Cable Bundle Diameter | Overall Length | Minimum Loop Tensile Strength | View |
---|---|---|---|---|---|---|
$0.2393 - $0.2988 | 6000 In stock |
2.600 in
66 mm
|
9.450 in
240 mm
|
120 lbs
54.4 kg
|
||
$0.0377 - $0.0581 | 351000 In stock |
1.380 in
35.1 mm
|
5.590 in
142 mm
|
18 lbs
8.2 kg
|
||
$0.0702 - $0.0933 | 35700 In stock |
1.180 in
30 mm
|
4.720 in
119.9 mm
|
50 lbs
22.7 kg
|
||
$0.1625 - $0.2169 | 1000 In stock |
3.190 in
81 mm
|
11.020 in
279.9 mm
|
50 lbs
22.7 kg
|
||
WITA-18R-HS-M | $0.0326 - $0.0768 | 136000 In stock |
1.060 in
26.9 mm
|
4.720 in
119.9 mm
|
18 lbs
8.2 kg
|
|
$0.0236 - $0.0359 | 101600 In stock |
0.980 in
24.9 mm
|
3.940 in
100.1 mm
|
18 lbs
8.2 kg
|
||
$0.1308 - $0.1743 | 60000 In stock |
3.350 in
85.1 mm
|
11.500 in
292.1 mm
|
40 lbs
18.1 kg
|
||
$0.1481 - $0.1973 | 59200 In stock |
2.170 in
55.1 mm
|
7.990 in
202.9 mm
|
50 lbs
22.7 kg
|
||
$0.5937 - $0.7413 | 8300 In stock |
6.54 in
166.1 mm
|
21.650 in
549.9 mm
|
50 lbs
22.7 kg
|
||
$0.0915 - $0.21 | 262000 In stock |
1.950 in
49.5 mm
|
7.900 in
200.7 mm
|
50 lbs
22.7 kg
|
||
$0.848 - $0.9984 | 1000 In stock |
7.28 in
184.9 mm
|
24.020 in
610.1 mm
|
175 lbs
79.4 kg
|
||
$0.1206 - $0.1602 | 250600 In stock |
2.170 in
55.1 mm
|
7.990 in
202.9 mm
|
40 lbs
18.1 kg
|
||
$0.1526 - $0.2033 | 21300 In stock |
2.050 in
52.1 mm
|
7.480 in
190 mm
|
50 lbs
22.7 kg
|
||
$0.3269 - $0.4086 | 1100 In stock |
4.920 in
125 mm
|
17.010 in
432.1 mm
|
50 lbs
22.7 kg
|
||
$0.1454 - $0.3131 | 3000 In stock |
3.030 in
77 mm
|
11.020 in
279.9 mm
|
50 lbs
22.7 kg
|
||
$0.5622 - $0.6974 | 2900 In stock |
4.330 in
110 mm
|
14.960 in
380 mm
|
120 lbs
54.4 kg
|
||
$0.06 - $0.0923 | 162200 In stock |
2.170 in
55.1 mm
|
7.990 in
202.9 mm
|
18 lbs
8.2 kg
|
||
$0.1104 - $0.1475 | 1000 In stock |
1.650 in
41.9 mm
|
6.300 in
160 mm
|
50 lbs
22.7 kg
|
||
$0.1877 - $0.2502 | 11000 In stock |
3.350 in
85.1 mm
|
11.810 in
300 mm
|
50 lbs
22.7 kg
|
||
$0.0608 - $0.1439 | 35000 In stock |
1.480 in
37.6 mm
|
5.910 in
150.1 mm
|
40 lbs
18.1 kg
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.