Quantity | Unit price |
---|---|
100 - 39999 | $0.0566 |
40000 - 79999 | $0.0536 |
80000 - 119999 | $0.0512 |
120000 - 159999 | $0.0482 |
160000 - 199999 | $0.0425 |
200000 + | $0.0366 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Material | Nylon |
---|---|
Maximum Cable Bundle Diameter | 35.1 mm |
Maximum Cable Bundle Diameter | 1.380 in |
Minimum Loop Tensile Strength | 8.2 kg |
Minimum Loop Tensile Strength | 18 lbs |
Overall Length | 142 mm |
Overall Length | 5.590 in |
Overall Width | 2.5 mm |
Overall Width | 0.100 in |
Certification | UL |
Tooth Material | Heat Stabilized Nylon 6/6 |
Colour | Black |
Full Material | Nylon 6/6 |
Material Flammability Standard | UL94 V-2 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.