Essentra offers a range of tough, high quality cable ties, suitable for a wide range of electrical applications. Our Standard Cable Ties come with a built in lock system to prevent accidental removal.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
Price range | Availability | Overall Length | Cable Bundle Diameter Range | Minimum Loop Tensile Strength | Overall Width | View | |
---|---|---|---|---|---|---|---|
$0.6575 - $0.7827 | 3200 In stock |
30.000 in
762 mm
|
9.29 in
236 mm
|
175 lbs
79.4 kg
|
0.350 in
8.9 mm
|
||
$0.0296 - $0.0368 | Request the lead time here |
5.910 in
150.1 mm
|
1.460 in
37.1 mm
|
18 lbs
8.2 kg
|
0.100 in
2.5 mm
|
||
$0.0951 - $0.1155 | 61000 In stock |
15.750 in
400.1 mm
|
4.570 in
116.1 mm
|
18 lbs
8.2 kg
|
0.100 in
2.5 mm
|
||
CT004B | $0.026 - $0.0396 | 38000 In stock |
4.720 in
119.9 mm
|
1.180 in
30 mm
|
18 lbs
8.2 kg
|
0.100 in
2.5 mm
|
|
$0.0155 - $0.0237 | 121300 In stock |
2.950 in
74.9 mm
|
0.710 in
18 mm
|
18 lbs
8.2 kg
|
0.090 in
2.3 mm
|
||
$0.0317 - $0.0485 | 94400 In stock |
5.590 in
142 mm
|
1.380 in
35.1 mm
|
18 lbs
8.2 kg
|
0.100 in
2.5 mm
|
||
$0.9479 - $1.1834 | 1800 In stock |
21.650 in
549.9 mm
|
6.54 in
166.1 mm
|
250 lbs
113.4 kg
|
0.500 in
12.7 mm
|
||
CTHD002A | $0.6056 - $0.7586 | 2200 In stock |
11.020 in
279.9 mm
|
3.150 in
80 mm
|
250 lbs
113.4 kg
|
0.500 in
12.7 mm
|
|
$0.0479 - $0.0638 | 35300 In stock |
7.990 in
202.9 mm
|
1.570 in
39.9 mm
|
40 lbs
18.1 kg
|
0.130 in
3.3 mm
|
||
$0.0702 - $0.0971 | Request the lead time here |
11.810 in
300 mm
|
3.270 in
83.1 mm
|
40 lbs
18.1 kg
|
0.140 in
3.6 mm
|
||
$0.0368 - $0.0479 | 75400 In stock |
5.910 in
150.1 mm
|
1.540 in
39.1 mm
|
40 lbs
18.1 kg
|
0.140 in
3.6 mm
|
||
$0.1046 - $0.1391 | 7400 In stock |
12.990 in
329.9 mm
|
3.780 in
96 mm
|
40 lbs
18.1 kg
|
0.140 in
3.6 mm
|
||
$0.0356 - $0.0473 | 477300 In stock |
5.590 in
142 mm
|
1.570 in
39.9 mm
|
40 lbs
18.1 kg
|
0.130 in
3.3 mm
|
||
$0.0705 - $0.0942 | 22700 In stock |
11.500 in
292.1 mm
|
3.350 in
85.1 mm
|
40 lbs
18.1 kg
|
0.140 in
3.6 mm
|
||
$0.1238 - $0.1481 | 55000 In stock |
15.750 in
400.1 mm
|
4.450 in
113 mm
|
50 lbs
22.7 kg
|
0.180 in
4.6 mm
|
||
$0.606 - $0.7215 | Request the lead time here |
25.000 in
635 mm
|
7.48 in
190 mm
|
50 lbs
22.7 kg
|
0.190 in
4.8 mm
|
||
$0.084 - $0.1121 | 1700 In stock |
9.840 in
249.9 mm
|
2.910 in
73.9 mm
|
50 lbs
22.7 kg
|
0.190 in
4.8 mm
|
||
$0.143 - $0.1788 | 8600 In stock |
15.160 in
385.1 mm
|
4.570 in
116.1 mm
|
50 lbs
22.7 kg
|
0.190 in
4.8 mm
|
||
$0.3212 - $0.4005 | 4200 In stock |
21.650 in
549.9 mm
|
6.54 in
166.1 mm
|
50 lbs
22.7 kg
|
0.190 in
4.8 mm
|
||
$0.084 - $0.1121 | 13400 In stock |
9.840 in
249.9 mm
|
2.910 in
73.9 mm
|
50 lbs
22.7 kg
|
0.190 in
4.8 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.