Menu Search

Strain Relief Bushings

In stock

Strain Relief Bushings help protect electronic products by absorbing the force of pull, push and twist that may be exerted on a flexible power cord. The bushing securely protects wires and cables at the point of entry.

They are suitable for double, flat and round cables, and for mounting in round and anti-rotational holes.

Quick and easy to install. Simply position the bushing on the cable and press the ends of the bushing together with an installation tool (sold separately), then push into the hole.

  • Material: Nylon 6/6
  • Color: Black
  • UL94 V2 Material Flammability Rating

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
55 results
Product SKUs information
Item Code Price range Availability Compatible Cable Shape Maximum Panel Thickness Cable Type View
23MP06N34 $0.1274 - $0.1571 9970 In stock
Round
0.062 in
SJ, SJT
$0.0485 - $0.06 18000 In stock
Flat
0.062 in
SPT-1
$0.0771 - $0.0951 Request the lead time here
Flat
0.095 in
SPT-2, HPN
$0.1097 - $0.1352 3000 In stock
Flat
0.125 in
SPT-2
23MP02M50 $0.0485 - $0.06 15000 In stock
Round
0.062 in
AWN
$0.0771 - $0.0951 Request the lead time here
Flat
0.032 in
SPT-1, SPT-2, HPN
$0.0771 - $0.0951 1000 In stock
Flat
0.156 in
SPT-1, SPT-2, HPN
$0.1274 - $0.1571 Request the lead time here
Round
0.062 in
SJ, SJT, SJO
$0.2189 - $0.2384 2500 In stock
Round
0.125 in
SJ, SJT, SJO
$0.3978 - $0.4334 12750 In stock
Round
0.125 in
S, SJT, STO
$0.323 - $0.3518 2250 In stock
Flat
0.125 in
SPT-3, HPN
$0.0485 - $0.06 4000 In stock
Round
0.062 in
AWN
$0.0623 - $0.0768 10000 In stock
Flat
0.062 in
SP-1, SPT-1
$0.1097 - $0.1352 13000 In stock
Flat
0.125 in
SPT-2, HPN
$0.2189 - $0.2384 7500 In stock
Round
0.125 in
SJ, SJT, SJO
$0.3978 - $0.4334 Request the lead time here
Flat
0.125 in
SPT-2
$0.0485 - $0.06 Request the lead time here
Flat
0.125 in
SPT-1
$0.1332 - $0.1644 Request the lead time here
Flat
0.100 in
SPT-2, SPT-3
$0.2315 - $0.2523 1500 In stock
Flat
0.032 in
SPT-1
$0.2189 - $0.2384 Request the lead time here
Flat
0.062 in
SPT-1
  • of 3
Strain Relief Bushing - Round ; SJ, SJT ; Compatible Hole Diameter 15.9 mm | 0.626 in Black

23MP06N34

Price Range
$0.1571 - $0.1274

Stock Levels
9970 In stock
Attributes
  • Compatible Hole Diameter
    0.626 in
  • Maximum Panel Thickness
    0.062 in
  • Cable Type
    SJ, SJT
  • Colour
    Black
  • Compatible Cable Shape
    Round
Strain Relief Bushing - Compatible Cable ShapeFlat ; Cable Type: SPT-1 ; Compatible Hole Diameter 9.5 mm | 0.375 in

23MP02P40

Price Range
$0.06 - $0.0485

Stock Levels
18000 In stock
Attributes
  • Compatible Hole Diameter
    0.375 in
  • Maximum Panel Thickness
    0.062 in
  • Cable Type
    SPT-1
  • Colour
    Black
  • Compatible Cable Shape
    Flat
Strain Relief Bushing - Compatible Cable ShapeFlat ; Cable Type: SPT-2, HPN ; Compatible Hole Diameter 12.7 mm | 0.500 in

23MP04K1Z

Price Range
$0.0951 - $0.0771

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter
    0.500 in
  • Maximum Panel Thickness
    0.095 in
  • Cable Type
    SPT-2, HPN
  • Colour
    Black
  • Compatible Cable Shape
    Flat
Strain Relief Bushing - Compatible Cable ShapeFlat ; Cable Type: SPT-2 ; Compatible Hole Diameter 14.3 mm | 0.562 in

23MP05K40

Price Range
$0.1352 - $0.1097

Stock Levels
3000 In stock
Attributes
  • Compatible Hole Diameter
    0.562 in
  • Maximum Panel Thickness
    0.125 in
  • Cable Type
    SPT-2
  • Colour
    Black
  • Compatible Cable Shape
    Flat
Strain Relief Bushing - Round ; AWN ; Compatible Hole Diameter 10.2 mm | 0.402 in Black

23MP02M50

Price Range
$0.06 - $0.0485

Stock Levels
15000 In stock
Attributes
  • Compatible Hole Diameter
    0.402 in
  • Maximum Panel Thickness
    0.062 in
  • Cable Type
    AWN
  • Colour
    Black
  • Compatible Cable Shape
    Round
Strain Relief Bushing - Compatible Cable ShapeFlat ; Cable Type: SPT-1, SPT-2, HPN ; Compatible Hole Diameter 12.7 mm | 0.500 in

23MP04J40

Price Range
$0.0951 - $0.0771

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter
    0.500 in
  • Maximum Panel Thickness
    0.032 in
  • Cable Type
    SPT-1, SPT-2, HPN
  • Colour
    Black
  • Compatible Cable Shape
    Flat
Strain Relief Bushing - Compatible Cable ShapeFlat ; Cable Type: SPT-1, SPT-2, HPN ; Compatible Hole Diameter 12.7 mm | 0.500 in

23MP04L40

Price Range
$0.0951 - $0.0771

Stock Levels
1000 In stock
Attributes
  • Compatible Hole Diameter
    0.500 in
  • Maximum Panel Thickness
    0.156 in
  • Cable Type
    SPT-1, SPT-2, HPN
  • Colour
    Black
  • Compatible Cable Shape
    Flat
Strain Relief Bushing - Compatible Cable ShapeRound ; Cable Type: SJ, SJT, SJO ; Compatible Hole Diameter 15.9 mm | 0.625 in

23MP06N35

Price Range
$0.1571 - $0.1274

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter
    0.625 in
  • Maximum Panel Thickness
    0.062 in
  • Cable Type
    SJ, SJT, SJO
  • Colour
    Black
  • Compatible Cable Shape
    Round
Strain Relief Bushing - Round ; SJ, SJT, SJO ; Compatible Hole Diameter 15.9 mm | 0.626 in Black

23MP06P40

Price Range
$0.2384 - $0.2189

Stock Levels
2500 In stock
Attributes
  • Compatible Hole Diameter
    0.626 in
  • Maximum Panel Thickness
    0.125 in
  • Cable Type
    SJ, SJT, SJO
  • Colour
    Black
  • Compatible Cable Shape
    Round
Strain Relief Bushing - Compatible Cable ShapeRound ; Cable Type: S, SJT, STO ;

23MP07W20

Price Range
$0.4334 - $0.3978

Stock Levels
12750 In stock
Attributes
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness
    0.125 in
  • Cable Type
    S, SJT, STO
  • Colour
    Black
  • Compatible Cable Shape
    Round
Strain Relief Bushing - Compatible Cable ShapeFlat ; Cable Type: SPT-3, HPN ; Compatible Hole Diameter 22.2 mm | 0.875 in

23MP33-10

Price Range
$0.3518 - $0.323

Stock Levels
2250 In stock
Attributes
  • Compatible Hole Diameter
    0.875 in
  • Maximum Panel Thickness
    0.125 in
  • Cable Type
    SPT-3, HPN
  • Colour
    Black
  • Compatible Cable Shape
    Flat
Strain Relief Bushing - Compatible Cable ShapeRound ; Cable Type: AWN ; Compatible Hole Diameter 9.5 mm | 0.375 in

23MP02M40

Price Range
$0.06 - $0.0485

Stock Levels
4000 In stock
Attributes
  • Compatible Hole Diameter
    0.375 in
  • Maximum Panel Thickness
    0.062 in
  • Cable Type
    AWN
  • Colour
    Black
  • Compatible Cable Shape
    Round
Strain Relief Bushing - Compatible Cable ShapeFlat ; Cable Type: SP-1, SPT-1 ; Compatible Hole Diameter 11.1 mm | 0.437 in

23MP03P40

Price Range
$0.0768 - $0.0623

Stock Levels
10000 In stock
Attributes
  • Compatible Hole Diameter
    0.437 in
  • Maximum Panel Thickness
    0.062 in
  • Cable Type
    SP-1, SPT-1
  • Colour
    Black
  • Compatible Cable Shape
    Flat
Strain Relief Bushing - Compatible Cable ShapeFlat ; Cable Type: SPT-2, HPN ; Compatible Hole Diameter 14.3 mm | 0.562 in

23MP05W10

Price Range
$0.1352 - $0.1097

Stock Levels
13000 In stock
Attributes
  • Compatible Hole Diameter
    0.562 in
  • Maximum Panel Thickness
    0.125 in
  • Cable Type
    SPT-2, HPN
  • Colour
    Black
  • Compatible Cable Shape
    Flat
Strain Relief Bushing - Compatible Cable ShapeRound ; Cable Type: SJ, SJT, SJO ; Compatible Hole Diameter 15.9 mm | 0.625 in

23MP06P35

Price Range
$0.2384 - $0.2189

Stock Levels
7500 In stock
Attributes
  • Compatible Hole Diameter
    0.625 in
  • Maximum Panel Thickness
    0.125 in
  • Cable Type
    SJ, SJT, SJO
  • Colour
    Black
  • Compatible Cable Shape
    Round
Strain Relief Bushing - Compatible Cable ShapeFlat ; Cable Type: SPT-2 ; Compatible Hole Diameter 18.7 mm | 0.736 in

23MP07P30

Price Range
$0.4334 - $0.3978

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter
    0.736 in
  • Maximum Panel Thickness
    0.125 in
  • Cable Type
    SPT-2
  • Colour
    Black
  • Compatible Cable Shape
    Flat
Strain Relief Bushing - Compatible Cable ShapeFlat ; Cable Type: SPT-1 ; Compatible Hole Diameter 9.5 mm | 0.375 in

23MP02L10

Price Range
$0.06 - $0.0485

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter
    0.375 in
  • Maximum Panel Thickness
    0.125 in
  • Cable Type
    SPT-1
  • Colour
    Black
  • Compatible Cable Shape
    Flat
Strain Relief Bushing - Compatible Cable ShapeFlat ; Cable Type: SPT-2, SPT-3 ;

23MP03020

Price Range
$0.1644 - $0.1332

Stock Levels
Request the lead time here
Attributes
  • Maximum Panel Thickness
    0.100 in
  • Cable Type
    SPT-2, SPT-3
  • Colour
    Black
  • Compatible Cable Shape
    Flat
  • Material
    Nylon
Strain Relief Bushing - Compatible Cable ShapeFlat ; Cable Type: SPT-1 ; Compatible Hole Diameter 15.9 mm | 0.625 in

23MP06N45

Price Range
$0.2523 - $0.2315

Stock Levels
1500 In stock
Attributes
  • Compatible Hole Diameter
    0.625 in
  • Maximum Panel Thickness
    0.032 in
  • Cable Type
    SPT-1
  • Colour
    Black
  • Compatible Cable Shape
    Flat
Strain Relief Bushing - Compatible Cable ShapeFlat ; Cable Type: SPT-1 ; Compatible Hole Diameter 15.9 mm | 0.625 in

23MP06N44

Price Range
$0.2384 - $0.2189

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter
    0.625 in
  • Maximum Panel Thickness
    0.062 in
  • Cable Type
    SPT-1
  • Colour
    Black
  • Compatible Cable Shape
    Flat