Quantity | Unit price |
---|---|
1 - 49 | $4.23 |
50 - 99 | $3.02 |
100 - 499 | $2.12 |
500 - 999 | $1.71 |
1000 - 4999 | $1.38 |
5000 - 9999 | $1.31 |
10000 + | $1.23 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Base Diameter | 25.0 mm |
---|---|
Base Diameter | 0.984 in |
Thread Length | 25.0 mm |
Thread Length | 0.984 in |
Base Material | PE |
Base Type | Rigid |
Colour | Black |
Material | PE |
Mount Type | Threaded Stud |
Swivel Articulation | 0 ° |
Thread Material | Steel |
Thread Size | M6 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.