Quantity | Unit price |
---|---|
1 - 99 | $3.1917 |
100 - 249 | $2.0554 |
250 - 499 | $1.3535 |
500 - 799 | $1.1363 |
800 - 2399 | $0.9859 |
2400 - 3999 | $0.8856 |
4000 + | $0.7352 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Base Diameter | 20.0 mm |
---|---|
Base Diameter | 0.787 in |
Thread Length | 55.0 mm |
Thread Length | 2.165 in |
Base Material | PA |
Base Type | Hexagonal |
Colour | Black |
Full Material | Nylon;Steel |
Material | Nylon |
Mount Type | Threaded Stud |
Thread Size | M6 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.