Quantity | Unit price |
---|---|
1 - 99 | $4.1275 |
100 - 249 | $2.2392 |
250 - 499 | $1.6209 |
500 - 999 | $1.27 |
1000 - 2999 | $1.0694 |
3000 - 4999 | $0.9692 |
5000 + | $0.7854 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Base Diameter | 25.0 mm |
---|---|
Base Diameter | 0.984 in |
Thread Length | 15.0 mm |
Thread Length | 0.591 in |
Base Material | LDPE |
Base Type | Hexagonal |
Colour | Black |
Full Material | LDPE;Carbon Steel |
Material | LDPE |
Mount Type | Threaded Stud |
Thread Size | M8 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.