Quantity | Unit price |
---|---|
1 - 99 | $8.606 |
100 - 249 | $5.1636 |
250 - 499 | $3.3588 |
500 - 999 | $2.9243 |
1000 - 2999 | $2.4063 |
3000 - 4999 | $2.1556 |
5000 + | $1.8047 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Base Diameter | 27.0 mm |
---|---|
Base Diameter | 1.063 in |
Thread Length | 25.0 mm |
Thread Length | 0.984 in |
Base Material | PA |
Base Type | Hexagonal |
Colour | Black |
Full Material | Nylon;Steel |
Material | Nylon |
Mount Type | Threaded Stud |
Thread Size | M12 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.