Quantity | Unit price |
---|---|
1 - 99 | $5.8487 |
100 - 299 | $3.4424 |
300 - 499 | $2.0721 |
500 - 999 | $1.8548 |
1000 - 2999 | $1.5875 |
3000 - 4999 | $1.4204 |
5000 + | $1.1864 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Base Diameter | 30.0 mm |
---|---|
Base Diameter | 1.181 in |
Base Height | 8.0 mm |
Base Height | 0.315 in |
Thread Length | 15.0 mm |
Thread Length | 0.591 in |
Base Material | LDPE |
Base Type | Hexagonal |
Colour | Black |
Full Material | Low Density Polyethylene;Nylon |
Mount Type | Threaded Stud |
Thread Material | Steel |
Thread Size | M8 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.