Quantity | Unit price |
---|---|
1 - 49 | $7.2524 |
50 - 99 | $5.6983 |
100 - 249 | $4.562 |
250 - 1249 | $3.6262 |
1250 - 2499 | $2.8408 |
2500 - 4999 | $2.4063 |
5000 + | $2.0387 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Base Diameter | 36.0 mm |
---|---|
Base Diameter | 1.417 in |
Stud Length | 38.0 mm |
Stud Length | 1.496 in |
Thread Length | 38.0 mm |
Thread Length | 1.496 in |
Base Material | Rubber |
Base Type | Hexagonal |
Colour | Black |
Full Material | Rubber;Steel |
Material | Rubber |
Mount Type | Threaded Stud |
Thread Size | M6 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.