Quantity | Unit price |
---|---|
1 - 49 | $5.48 |
50 - 99 | $4.35 |
100 - 249 | $3.45 |
250 - 1249 | $2.63 |
1250 - 2499 | $1.82 |
2500 - 4999 | $1.50 |
5000 + | $1.31 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Base Diameter | 44.0 mm |
---|---|
Base Diameter | 1.732 in |
Thread Length | 20.0 mm |
Thread Length | 0.787 in |
Base Material | PE |
Base Type | Rigid |
Colour | Black |
Material | PE |
Mount Type | Threaded Stud |
Swivel Articulation | 0 ° |
Thread Material | Steel |
Thread Size | M10 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.