Menu Search

Stud Mount Leveling Feet - Thread Size - 1/2-13 ; Base Diameter - 48 mm | 1.890 in ; Base Height - 10 mm | 0.394 in ; Material - PP;Carbon Steel

PP;Carbon Steel Rigid Base Stud Mount Leveling Foot has a 48 mm | 1.890 in rigid base for mounting machinery or conveyors up to .
Item code:

AFS48550A

32 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 23 $12.30
24 - 51 $8.80
52 - 99 $6.10
100 - 999 $3.50
1000 - 1999 $3.30
2000 - 2999 $3.20
3000 - 3999 $3.00
4000 + $2.80
Standard pack: 100

Order any quantity

Total price:

$12.30

1 x $12.30

Add sample +

Specifications

Imperial
Metric
SKU attributes
Base Diameter 1.890 in
Base Height 0.394 in
Thread Length 4.000 in
Base Type Plastic Rigid
Colour Black
Full Material Polypropylene;Low Carbon Steel
Material PP;Carbon Steel
Mount Type Threaded Stud
Thread Size 1/2-13

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us