| Quantity | Unit price |
|---|---|
| 1 - 23 | $3.60 |
| 24 - 51 | $2.60 |
| 52 - 99 | $1.70 |
| 100 - 599 | $1.20 |
| 600 + | $1.10 |
| Base Diameter | 1.000 in |
|---|---|
| Base Diameter | 25.4 mm |
| Base Height | 17.1 mm |
| Base Height | 0.675 in |
| Thread Length | 1.000 in |
| Thread Length | 25.4 mm |
| Base Type | Rigid |
| Colour | Black |
| Full Material | Nylon;Low Carbon Steel |
| Material | Nylon;Carbon Steel |
| Mount Type | Threaded Stud |
| Thread Size | 5/16-18 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue