Stud Mount Leveling Feet with a Plastic Rigid Base adjust to uneven surfaces and level machine tools, electronic racks, and similar applications. The plastic base provides a smooth non-abrasive surface that protects floors.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Base Material | Thread Size | Stud Material | Colour | Base Height | Thread Length | Base Diameter | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| $1.40 - $4.70 | 2045 In stock |
Nylon
|
5/16-18
|
Carbon Steel
|
Natural
|
0.438 in
11.1 mm
|
1.000 in
25.4 mm
|
1.125 in
28.6 mm
|
||
| $2.00 - $6.10 | 1137 In stock |
Nylon
|
3/8-16
|
Carbon Steel
|
Natural
|
0.531 in
13.5 mm
|
1.000 in
25.4 mm
|
1.750 in
44.5 mm
|
||
| $2.50 - $10.90 | 200 In stock |
PP
|
1/2-13
|
Carbon Steel
|
Black
|
0.394 in
10 mm
|
1.000 in
25.4 mm
|
1.500 in
38.1 mm
|
||
| $3.70 - $16.50 | 4600 In stock |
PP
|
1/2-13
|
Carbon Steel
|
Black
|
0.394 in
10 mm
|
4.000 in
101.6 mm
|
1.500 in
38.1 mm
|
||
| $2.60 - $11.50 | 4540 In stock |
PP
|
3/8-16
|
Carbon Steel
|
Black
|
0.394 in
10 mm
|
1.500 in
38.1 mm
|
1.890 in
48 mm
|
||
| $2.80 - $12.40 | 1372 In stock |
PP
|
1/2-13
|
Carbon Steel
|
Black
|
0.394 in
10 mm
|
1.500 in
38.1 mm
|
1.890 in
48 mm
|
||
| $1.40 - $4.50 | 277 In stock |
Nylon
|
1/4-20
|
Carbon Steel
|
Natural
|
0.438 in
11.1 mm
|
1.000 in
25.4 mm
|
1.125 in
28.6 mm
|
||
| $1.90 - $5.40 | 13 In stock |
Nylon
|
1/4-20
|
Carbon Steel
|
Black
|
0.665 in
16.9 mm
|
2.000 in
50.8 mm
|
1.000 in
25.4 mm
|
||
| $3.00 - $12.60 | Request the lead time here |
PP
|
3/8-16
|
Carbon Steel
|
Black
|
0.394 in
10 mm
|
2.000 in
50.8 mm
|
1.890 in
48 mm
|
||
| $1.40 - $4.00 | 460 In stock |
Nylon
|
1/4-20
|
Carbon Steel
|
Black
|
0.665 in
16.9 mm
|
1.500 in
38.1 mm
|
1.000 in
25.4 mm
|
||
| $3.00 - $12.90 | 1595 In stock |
PP
|
3/8-16
|
Carbon Steel
|
Black
|
0.394 in
10 mm
|
2.750 in
69.9 mm
|
1.500 in
38.1 mm
|
||
| $3.30 - $14.30 | 3000 In stock |
PP
|
1/2-13
|
Carbon Steel
|
Black
|
0.394 in
10 mm
|
2.750 in
69.9 mm
|
1.500 in
38.1 mm
|
||
| $2.50 - $10.90 | 1690 In stock |
PP
|
3/8-16
|
Carbon Steel
|
Black
|
0.394 in
10 mm
|
1.000 in
25.4 mm
|
1.890 in
48 mm
|
||
| $3.40 - $14.70 | 2171 In stock |
PP
|
3/8-16
|
Carbon Steel
|
Black
|
0.394 in
10 mm
|
4.000 in
101.6 mm
|
1.890 in
48 mm
|
||
| $3.70 - $16.50 | 1273 In stock |
PP
|
1/2-13
|
Carbon Steel
|
Black
|
0.394 in
10 mm
|
4.000 in
101.6 mm
|
1.890 in
48 mm
|
||
| $2.50 - $10.70 | 1686 In stock |
PP
|
3/8-16
|
Carbon Steel
|
Black
|
0.394 in
10 mm
|
1.000 in
25.4 mm
|
1.890 in
48 mm
|
||
| $2.60 - $11.50 | 1547 In stock |
PP
|
3/8-16
|
Carbon Steel
|
Black
|
0.394 in
10 mm
|
1.500 in
38.1 mm
|
1.890 in
48 mm
|
||
| $3.70 - $16.50 | 18 In stock |
PP
|
1/2-13
|
Carbon Steel
|
Black
|
0.394 in
10 mm
|
4.000 in
101.6 mm
|
1.890 in
48 mm
|
||
| $1.60 - $5.40 | 1758 In stock |
Nylon
|
3/8-16
|
Carbon Steel
|
Black
|
0.690 in
17.5 mm
|
1.000 in
25.4 mm
|
1.688 in
42.9 mm
|
||
| $1.90 - $6.20 | Request the lead time here |
PUR
|
3/8-16
|
Carbon Steel
|
Black
|
0.438 in
11.1 mm
|
1.313 in
33.4 mm
|
1.625 in
41.3 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue