Menu Search

High Temp Tapered Cap & Plug 0.240 in 0.173 in 0.177 in 0.111 in Red

Item code:

20546588

40000 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1000 - 4999 $0.1098
5000 - 9999 $0.1043
10000 + $0.0988
Standard pack: 1000

Order in multiple of 1000

Total price:

$109.80

1000 x $0.1098

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Minimum Outside Diameter 0.173 in
Maximum Outside Diameter 0.240 in
Minimum Inside Diameter 0.111 in
Maximum Inside Diameter 0.177 in
Flange Diameter 0.400 in
Height Under Flange 0.380 in
Colour Red
Material Silicone
Full Material Silicone Rubber
Maximum Temperature 600 °F

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us