Menu Search

High Temp Tapered Cap & Plug 0.975 in 0.866 in 0.912 in 0.803 in Red

Item code:

20546717

5000 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
200 - 999 $0.4014
1000 - 1999 $0.3815
2000 + $0.3614
Standard pack: 200

Order in multiple of 200

Total price:

$80.28

200 x $0.4014

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Minimum Outside Diameter 0.866 in
Maximum Outside Diameter 0.975 in
Minimum Inside Diameter 0.803 in
Maximum Inside Diameter 0.912 in
Flange Diameter 1.150 in
Height Under Flange 0.630 in
Colour Red
Material Silicone
Full Material Silicone Rubber
Maximum Temperature 600 °F

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us