Menu Search

High Temp Tapered Cap & Plug 1.355 in 1.224 in 1.292 in 1.161 in Red

Item code:

20546748

2800 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
200 - 999 $0.66
1000 - 1999 $0.627
2000 + $0.594
Standard pack: 200

Order in multiple of 200

Total price:

$132.00

200 x $0.66

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Minimum Outside Diameter 1.224 in
Maximum Outside Diameter 1.355 in
Minimum Inside Diameter 1.161 in
Maximum Inside Diameter 1.292 in
Flange Diameter 1.520 in
Height Under Flange 0.750 in
Colour Red
Material Silicone
Full Material Silicone Rubber
Maximum Temperature 600 °F

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us