Menu Search

High Temp Tapered Cap & Plug 1.950 in 1.780 in 1.888 in 1.718 in Natural

Item code:

20547073

1200 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 499 $1.4351
500 - 999 $1.3633
1000 + $1.2915
Standard pack: 100

Order in multiple of 100

Total price:

$143.51

100 x $1.4351

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Minimum Outside Diameter 1.780 in
Maximum Outside Diameter 1.950 in
Minimum Inside Diameter 1.718 in
Maximum Inside Diameter 1.888 in
Flange Diameter 2.150 in
Height Under Flange 1.000 in
Colour Natural
Material Silicone
Full Material Silicone Rubber
Maximum Temperature 600 °F

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us