Menu Search

High Temp Tapered Cap & Plug 2.210 in 2.035 in 2.153 in 1.976 in Natural

Item code:

20547097

1000 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 499 $2.207
500 - 999 $2.0966
1000 + $1.9863
Standard pack: 100

Order in multiple of 100

Total price:

$220.70

100 x $2.207

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Minimum Outside Diameter 2.035 in
Maximum Outside Diameter 2.210 in
Minimum Inside Diameter 1.976 in
Maximum Inside Diameter 2.153 in
Flange Diameter 2.360 in
Height Under Flange 1.000 in
Colour Natural
Material Silicone
Full Material Silicone Rubber
Maximum Temperature 600 °F

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us