Menu Search

High Temp Tapered Cap & Plug 2.700 in 2.525 in 2.643 in 2.466 in Natural

Item code:

20547110

800 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
50 - 249 $2.8416
250 - 499 $2.6995
500 + $2.5574
Standard pack: 50

Order in multiple of 50

Total price:

$142.08

50 x $2.8416

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Minimum Outside Diameter 2.525 in
Maximum Outside Diameter 2.700 in
Minimum Inside Diameter 2.466 in
Maximum Inside Diameter 2.643 in
Flange Diameter 2.850 in
Height Under Flange 1.000 in
Colour Natural
Material Silicone
Full Material Silicone Rubber
Maximum Temperature 600 °F

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us