Menu Search

Terminal Insulators

In stock

Terminal Insulators stop the flow of electricity at the end of your cables. Manufactured in plastic they are non-conductive and protect wiring terminals.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 1
Image
Type 3
Image
Type 4
Image
Type 5
36 results
Product SKUs information
Item Code Price range Availability Overall Length Type View
$0.1119 - $0.1244 Request the lead time here
5
$0.0878 - $0.0975 Request the lead time here
0.768 in
$0.0878 - $0.0975 Request the lead time here
1.039 in
$0.1422 - $0.1617 1000 In stock
0.730 in
Quick-Fit
$0.0726 - $0.0806 Request the lead time here
0.768 in
248548 $0.1436 - $0.1631 Request the lead time here
0.730 in
Quick-Fit
IEC-TO3-3-18 $0.2322 - $0.2639 2000 In stock
1.563 in
TO-3
$0.2606 - $0.3128 Request the lead time here
0.949 in
4
$0.2564 - $0.3075 Request the lead time here
0.949 in
4
$0.2063 - $0.2474 1000 In stock
0.906 in
3
$0.2063 - $0.2474 Request the lead time here
0.906 in
3
$0.245 - $0.2783 Request the lead time here
Insulator
$0.5835 - $0.6629 Request the lead time here
Insulator
$0.2625 - $0.3149 Request the lead time here
0.969 in
4
$0.4646 - $0.5571 1000 In stock
0.98 in
4
$0.1607 - $0.1928 Request the lead time here
0.512 in
1
$0.2624 - $0.3144 Request the lead time here
1.299 in
2
$0.2679 - $0.3215 Request the lead time here
1.339 in
2
$0.1607 - $0.1928 550 In stock
0.512 in
1
$0.2468 - $0.2808 7000 In stock
Insulator
  • of 2
Terminal Insulator - ; PVC; Clear

10622

Price Range
$0.1244 - $0.1119

Stock Levels
Request the lead time here
Attributes
  • Base Length
    0.327 in
  • Shaft Length
    0.567 in
  • Colour
    Clear
  • Full Material
    Soft Polyvinyl Chloride
  • Material
    PVC
Terminal Insulator - Overall Length - 19.5 mm | 0.768 in; PVC; Clear

11049

Price Range
$0.0975 - $0.0878

Stock Levels
Request the lead time here
Attributes
  • Base Length
    0.189 in
  • Inside Height
    0.189 in
  • Inside Width
    0.067 in
  • Overall Length
    0.768 in
  • Shaft Length
    0.768 in
Terminal Insulator - Overall Length - 26.4 mm | 1.039 in; PVC; Clear

10789

Price Range
$0.0975 - $0.0878

Stock Levels
Request the lead time here
Attributes
  • Base Length
    0.303 in
  • Inside Height
    0.303 in
  • Inside Width
    0.091 in
  • Overall Length
    1.039 in
  • Shaft Length
    1.039 in
Terminal Insulator - Polyvinyl Chloride ; 18.5 mm | 0.730 in

248532

Price Range
$0.1617 - $0.1422

Stock Levels
1000 In stock
Attributes
  • Compatible Cable Diameter Range
    0.126 in
  • Inside Height
    0.340 in
  • Inside Width
    0.180 in
  • Maximum Compatible Cable Diameter
    0.126 in
  • Overall Length
    0.730 in
Terminal Insulator - Overall Length - 19.5 mm | 0.768 in; PVC; Clear

10973

Price Range
$0.0806 - $0.0726

Stock Levels
Request the lead time here
Attributes
  • Base Length
    0.433 in
  • Inside Height
    0.433 in
  • Inside Width
    0.126 in
  • Overall Length
    0.768 in
  • Shaft Length
    1.295 in
Terminal Insulator - Polyvinyl Chloride ; 18.5 mm | 0.730 in

248548

Price Range
$0.1631 - $0.1436

Stock Levels
Request the lead time here
Attributes
  • Compatible Cable Diameter Range
    0.190 in
  • Inside Height
    0.340 in
  • Inside Width
    0.180 in
  • Maximum Compatible Cable Diameter
    0.190 in
  • Overall Length
    0.730 in
Transistor Insulator - Black, Nylon, , Operating Temperature Range -30 - 140 °C | -22 - 284 °F

IEC-TO3-3-18

Price Range
$0.2639 - $0.2322

Stock Levels
2000 In stock
Attributes
  • Overall Length
    1.563 in
  • Colour
    Black
  • Full Material
    Glass Filled Nylon 6/6
  • Material
    Nylon
  • Type
    TO-3
Terminal Insulator - Overall Length - 24.1 mm | 0.950 in; PVC; Transparent Blue

238035

Price Range
$0.3128 - $0.2606

Stock Levels
Request the lead time here
Attributes
  • Base Length
    0.197 in
  • Overall Length
    0.949 in
  • Sleeve Diameter
    0.180 in
  • Wall Thickness
    0.040 in
  • Colour
    Transparent Blue
Terminal Insulator - Overall Length - 24.1 mm | 0.950 in; PVC; Transparent Blue

238032

Price Range
$0.3075 - $0.2564

Stock Levels
Request the lead time here
Attributes
  • Base Length
    0.197 in
  • Overall Length
    0.949 in
  • Sleeve Diameter
    0.190 in
  • Wall Thickness
    0.040 in
  • Colour
    Transparent Blue
Terminal Insulator - Overall Length - 23.1 mm | 0.910 in; PVC; Transparent Blue

235835

Price Range
$0.2474 - $0.2063

Stock Levels
1000 In stock
Attributes
  • Base Length
    0.197 in
  • Overall Length
    0.906 in
  • Sleeve Diameter
    0.180 in
  • Wall Thickness
    0.030 in
  • Colour
    Transparent Blue
Terminal Insulator - Overall Length - 23.1 mm | 0.910 in; PVC; Transparent Blue

235830

Price Range
$0.2474 - $0.2063

Stock Levels
Request the lead time here
Attributes
  • Base Length
    0.197 in
  • Overall Length
    0.906 in
  • Sleeve Diameter
    0.160 in
  • Wall Thickness
    0.030 in
  • Colour
    Transparent Blue
Transistor Insulator - Black, Nylon, 2, Operating Temperature Range -30 - 140 °C | -22 - 284 °F

IEC-TO-220V-18

Price Range
$0.2783 - $0.245

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Glass Filled Nylon
  • Material
    Nylon
  • Style
    2
  • Type
    Insulator
Transistor Insulator - Black, Nylon, 3, Operating Temperature Range -30 - 140 °C | -22 - 284 °F

IEC-TO-218-18

Price Range
$0.6629 - $0.5835

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Glass Filled Nylon
  • Material
    Nylon
  • Style
    3
  • Type
    Insulator
Terminal Insulator - Overall Length - 24.6 mm | 0.970 in; PVC; Transparent Blue

238040

Price Range
$0.3149 - $0.2625

Stock Levels
Request the lead time here
Attributes
  • Base Length
    0.197 in
  • Overall Length
    0.969 in
  • Sleeve Diameter
    0.200 in
  • Wall Thickness
    0.040 in
  • Colour
    Transparent Blue
Terminal Insulator - Overall Length - 24.9 mm | 0.980 in; PVC; Transparent Blue

238048

Price Range
$0.5571 - $0.4646

Stock Levels
1000 In stock
Attributes
  • Base Length
    0.197 in
  • Overall Length
    0.98 in
  • Sleeve Diameter
    0.250 in
  • Wall Thickness
    0.040 in
  • Colour
    Transparent Blue
Terminal Insulator - Overall Length - 13 mm | 0.510 in; PVC; Transparent Blue

224230

Price Range
$0.1928 - $0.1607

Stock Levels
Request the lead time here
Attributes
  • Base Length
    0.24 in
  • Overall Length
    0.512 in
  • Sleeve Diameter
    0.160 in
  • Colour
    Transparent Blue
  • Full Material
    Soft Polyvinyl Chloride
Terminal Insulator - Overall Length - 33 mm | 1.300 in; PVC; Transparent Blue

215025

Price Range
$0.3144 - $0.2624

Stock Levels
Request the lead time here
Attributes
  • Base Length
    0.24 in
  • Overall Length
    1.299 in
  • Sleeve Diameter
    0.160 in
  • Wall Thickness
    0.040 in
  • Colour
    Transparent Blue
Terminal Insulator - Overall Length - 34 mm | 1.340 in; PVC; Transparent Blue

215032

Price Range
$0.3215 - $0.2679

Stock Levels
Request the lead time here
Attributes
  • Base Length
    0.28 in
  • Overall Length
    1.339 in
  • Sleeve Diameter
    0.180 in
  • Wall Thickness
    0.040 in
  • Colour
    Transparent Blue
Terminal Insulator - Overall Length - 13 mm | 0.510 in; PVC; Transparent Blue

224225

Price Range
$0.1928 - $0.1607

Stock Levels
550 In stock
Attributes
  • Base Length
    0.24 in
  • Overall Length
    0.512 in
  • Sleeve Diameter
    0.160 in
  • Colour
    Transparent Blue
  • Full Material
    Soft Polyvinyl Chloride
Transistor Insulator - White, PBT, 4, Operating Temperature Range -30 - 130 °C | -22 - 266 °F

HTRTC-1

Price Range
$0.2808 - $0.2468

Stock Levels
7000 In stock
Attributes
  • Colour
    White
  • Full Material
    Polybutylene Terephthalate
  • Material
    PBT
  • Style
    4
  • Type
    Insulator