| Quantity | Unit price |
|---|---|
| 1000 - 9999 | $0.2732 |
| 10000 - 24999 | $0.2594 |
| 25000 + | $0.2403 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Overall Length | 39.7 mm |
|---|---|
| Overall Length | 1.563 in |
| Colour | Black |
| Full Material | Glass Filled Nylon 6/6 |
| Material | 33% Glass Filled Polyamide 6.6 |
| Type | TO-3 |
| Material Flammability Standard | UL94 HB |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue