Quantity | Unit price |
---|---|
1 - 11 | $30.4239 |
12 - 23 | $26.0777 |
24 - 47 | $21.7313 |
48 - 143 | $17.385 |
144 - 239 | $16.5081 |
240 - 335 | $15.6452 |
336 + | $14.7822 |
Compatible Outside Tube Diameter | 42.0 mm |
---|---|
Compatible Outside Tube Diameter | 1.654 in |
Thread Size | M10 |
Colour | Black |
Material | PA;Brass |
Full Material | Glass Filled Polyamide;Brass |
Finish | Textured |
Head Shape | Round |
Fitting Style | Push Fit |
Metal Prongs | No |
Threaded Centre | Yes |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.