Threaded Round Tube Ends, also known as Threaded Tube Inserts, have an internal thread to accommodate adjustable leveling feet, tilt glides and casters.
Our threaded tube range has various Round Tubing Inserts to choose from, including; all-metal Round Tube Inserts made from Steel with a Zinc Plated finish. The metal ribs lock onto the inside of round tubes. Also available are; Round Threaded Tube Inserts made from High Density Polyethylene (HDPE) with a Zinc Plated Steel threaded insert. They are black in appearance and the rib accommodates multiple gages.These are suitable for use indoors and outdoors. They also offer a high load rating that is ideal for machinery use.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
Item Code | Price range | Availability | Compatible Outside Tube Diameter | Thread Size | Colour | Material | Compatible Tube Gauge | View |
---|---|---|---|---|---|---|---|---|
$1.4433 - $8.8112 | 8425 In stock |
0.750 in
19.1 mm
|
1/4 - 20
|
|
Steel
|
16-18
|
||
$17.5368 - $36.0917 | 23 In stock |
1.969 in
50.0 mm
|
M16
|
Black
|
PA;Brass
|
|
||
$1.6737 - $10.229 | 2000 In stock |
1.000 in
25.4 mm
|
5/16 - 18
|
|
Steel
|
16-18
|
||
$2.4986 - $16.1597 | 1011 In stock |
1.500 in
38.1 mm
|
3/8 - 16
|
|
Steel
|
16-18
|
||
$14.4353 - $29.7147 | 32 In stock |
1.496 in
38.0 mm
|
M10
|
Black
|
PA;Brass
|
|
||
$15.1814 - $31.2453 | 48 In stock |
1.654 in
42.0 mm
|
M12
|
Black
|
PA;Brass
|
|
||
$15.3678 - $31.6278 | 24 In stock |
1.89 in
48.0 mm
|
M12
|
Black
|
PA;Brass
|
|
||
$0.6414 - $2.8218 | 4000 In stock |
0.750 in
19.1 mm
|
1/4-20
|
Natural
|
HDPE
|
18
|
||
$14.132 - $27.4713 | Request the lead time here |
1.500 in
38.1 mm
|
3/8-16
|
Black
|
PA;Brass
|
16
|
||
$0.4856 - $2.9625 | 7979 In stock |
1.000 in
25.4 mm
|
1/4 - 20
|
Black
|
HDPE;Steel
|
10-11
|
||
$0.5996 - $3.6689 | 2507 In stock |
1.250 in
31.8 mm
|
5/16 - 18
|
Black
|
HDPE;Steel
|
16-18
|
||
$0.7865 - $4.8083 | 3222 In stock |
1.500 in
38.1 mm
|
5/16 - 18
|
Black
|
HDPE;Steel
|
16-18
|
||
$1.1076 - $6.768 | 400 In stock |
2.000 in
50.8 mm
|
5/16 - 18
|
Black
|
HDPE;Steel
|
14-16
|
||
$1.7327 - $10.5987 | 2480 In stock |
0.875 in
22.2 mm
|
1/4 - 20
|
|
Steel
|
16-18
|
||
$1.8183 - $11.7482 | 3436 In stock |
1.250 in
31.8 mm
|
5/16 - 18
|
|
Steel
|
16-18
|
||
$14.132 - $29.0774 | Request the lead time here |
1.181 in
30.0 mm
|
M10
|
Black
|
PA;Brass
|
|
||
$14.7384 - $30.3527 | Request the lead time here |
1.496 in
38.0 mm
|
M12
|
Black
|
PA;Brass
|
|
||
$15.3678 - $31.6278 | 40 In stock |
1.654 in
42.0 mm
|
M16
|
Black
|
PA;Brass
|
|
||
$15.6012 - $32.138 | 24 In stock |
1.89 in
48.0 mm
|
M16
|
Black
|
PA;Brass
|
|
||
$18.3995 - $37.877 | 24 In stock |
1.969 in
50.0 mm
|
M20
|
Black
|
PA;Brass
|
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.