Quantity | Unit price |
---|---|
1 - 5 | $36.8811 |
6 - 11 | $31.6124 |
12 - 23 | $26.3438 |
24 - 71 | $21.0752 |
72 - 119 | $20.0277 |
120 - 167 | $18.9602 |
168 + | $17.9157 |
Compatible Outside Tube Diameter | 50.0 mm |
---|---|
Compatible Outside Tube Diameter | 1.969 in |
Thread Size | M20 |
Colour | Black |
Material | PA;Brass |
Full Material | Glass Filled Polyamide;Brass |
Finish | Textured |
Head Shape | Round |
Fitting Style | Push Fit |
Metal Prongs | No |
Threaded Centre | Yes |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.