Quantity | Unit price |
---|---|
1 - 399 | $1.4465 |
400 - 799 | $1.0332 |
800 - 4199 | $0.7223 |
4200 - 20999 | $0.4136 |
21000 - 41999 | $0.3906 |
42000 - 62999 | $0.3725 |
63000 + | $0.3521 |
Compatible Tube Gauge | 18 |
---|---|
Compatible Outside Tube Diameter | 15.9 mm |
Compatible Outside Tube Diameter | 0.625 in |
Thread Size | 1/4-20 |
Colour | Black |
Material | HDPE |
Full Material | High Density Polyethylene |
Finish | Polished |
Head Shape | Round |
Fitting Style | Push Fit |
Metal Prongs | No |
Threaded Centre | No |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.