Quantity | Unit price |
---|---|
1 - 124 | $4.6818 |
125 - 249 | $2.1257 |
250 - 499 | $1.4891 |
500 - 2499 | $0.8499 |
2500 - 4999 | $0.8079 |
5000 + | $0.7658 |
Compatible Tube Gauge | 12-14 |
---|---|
Compatible Outside Tube Diameter | 38.1 mm |
Compatible Outside Tube Diameter | 1.500 in |
Thread Size | 3/8 - 16 |
Colour | Black |
Material | HDPE;Steel |
Full Material | High Density Polyethylene;Steel |
Finish | Polished |
Head Shape | Round |
Fitting Style | Ribbed |
Metal Prongs | No |
Threaded Centre | Yes |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.