Quantity | Unit price |
---|---|
1 - 499 | $2.8373 |
500 - 999 | $2.0364 |
1000 - 1999 | $1.4261 |
2000 - 3999 | $1.0182 |
4000 - 19999 | $0.8156 |
20000 + | $0.7727 |
Compatible Tube Gauge | 17 |
---|---|
Compatible Outside Tube Diameter | 19.1 mm |
Compatible Outside Tube Diameter | 0.750 in |
Thread Size | 1/4-20 |
Colour | Natural |
Material | Nylon |
Full Material | Nylon |
Finish | Polished |
Head Shape | Round |
Fitting Style | Push Fit |
Metal Prongs | No |
Threaded Centre | Yes |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.