Quantity | Unit price |
---|---|
1 - 124 | $12.228 |
125 - 249 | $5.547 |
250 - 499 | $3.8954 |
500 - 2499 | $2.2239 |
2500 - 4999 | $2.1105 |
5000 - 7499 | $1.9997 |
7500 + | $1.8911 |
Compatible Tube Gauge | 16-18 |
---|---|
Compatible Outside Tube Diameter | 31.8 mm |
Compatible Outside Tube Diameter | 1.250 in |
Thread Size | 3/8 - 16 |
Material | Steel |
Full Material | Steel |
Finish | Zinc Plated |
Head Shape | Round |
Fitting Style | Ribbed |
Metal Prongs | Yes |
Threaded Centre | Yes |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.