Menu Search

Threaded Round Tube Inserts

In stock

Threaded Round Tube Ends, also known as Threaded Tube Inserts, have an internal thread to accommodate adjustable leveling feet, tilt glides and casters.

Our threaded tube range has various Round Tubing Inserts to choose from, including; all-metal Round Tube Inserts made from Steel with a Zinc Plated finish. The metal ribs lock onto the inside of round tubes. Also available are; Round Threaded Tube Inserts made from High Density Polyethylene (HDPE) with a Zinc Plated Steel threaded insert. They are black in appearance and the rib accommodates multiple gages.These are suitable for use indoors and outdoors. They also offer a high load rating that is ideal for machinery use.

  • Material: Steel, Nylon, High-density polyethylene (HDPE)
  • Colour: Natural, Black, Zinc

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters 1 Filter
3 results
Product SKUs information
Item Code Price range Availability Compatible Outside Tube Diameter Thread Size Colour Material Compatible Tube Gauge View
$0.7803 - $2.1647 Request the lead time here
1/4-20
Black
Nylon
17
$0.7803 - $2.1647 14126 In stock
1/4-20
Natural
Nylon
17
$1.127 - $2.1291 5773 In stock
1/4-20
Natural
Nylon
16
Round Glide - ; Thread Size - 1/4-20 ;

RTI1100B

Price Range
$2.1647 - $0.7803

Stock Levels
Request the lead time here
Attributes
  • Compatible Tube Gauge
    17
  • Thread Size
    1/4-20
  • Colour
    Black
  • Material
    Nylon
  • Full Material
    Nylon
Round Glide - ; Thread Size - 1/4-20 ;

RTI1100A

Price Range
$2.1647 - $0.7803

Stock Levels
14126 In stock
Attributes
  • Compatible Tube Gauge
    17
  • Thread Size
    1/4-20
  • Colour
    Natural
  • Material
    Nylon
  • Full Material
    Nylon
Round Glide - ; Thread Size - 1/4-20 ;

RTI1210A

Price Range
$2.1291 - $1.127

Stock Levels
5773 In stock
Attributes
  • Compatible Tube Gauge
    16
  • Thread Size
    1/4-20
  • Colour
    Natural
  • Material
    Nylon
  • Full Material
    Nylon