Menu Search

Threaded Sealing Caps - UNF Threads

In stock

These Threaded Sealing Caps for UNF Threads protect threads and fittings from damage during production, storage, and shipment, ensuring that they remain in good condition and ready for use when needed. The cap is fitted with an internal neoprene rubber sealing disk to limit fluid leakage, plus it reduces potential shearing. The protection plug protects from contaminants like dirt, dust, debris, and moisture from the hole.

It is easy to install and remove by hand, but its hex head allows the plug to be applied or removed with a spanner or socket at low torque. Used in various applications, including hydraulic, pneumatic and general engineering industries.

  • Material: HDPE
  • Colour: Yellow

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
20 results
Product SKUs information
Item Code Price range Availability Compatible Thread Sizes (All) View
$0.4872 - $1.2167 7156 In stock
$1.1741 - $2.9318 3106 In stock
$0.8813 - $2.205 3200 In stock
$0.9579 - $2.3966 10250 In stock
$1.7709 - $4.4099 Request the lead time here
$0.4464 - $1.1133 8038 In stock
TSC467060A $0.5448 - $1.3625 4883 In stock
$0.6843 - $1.7153 1501 In stock
$0.4244 - $1.0613 10871 In stock
$1.6559 - $4.1358 1595 In stock
$0.5226 - $1.3109 8976 In stock
$0.4656 - $1.1648 2422 In stock
$1.4562 - $3.6189 1498 In stock
$2.3787 - $5.9303 705 In stock
$0.4055 - $1.01 14887 In stock
$0.6459 - $1.6118 15400 In stock
799 In stock
$0.6623 - $1.6578 2690 In stock
$0.5669 - $1.4141 3050 In stock
$0.7611 - $1.907 17224 In stock
Threaded Sealing Cap - Compatible Thread Standard UNF Threads ; Compatible Thread Sizes 1/4-28 ; Overall Height 15 mm | 0.590 in

TSC467058A

Price Range
$1.2167 - $0.4872

Stock Levels
7156 In stock
Attributes
  • Full Material
    High Density Polyethylene
  • Colour
    Yellow
  • Distance Across Flats
    0.590 in
Threaded Sealing Cap - Compatible Thread Standard UNF Threads ; Compatible Thread Sizes 1-5/16-12 ; Overall Height 18.5 mm | 0.728 in

TSC467068A

Price Range
$2.9318 - $1.1741

Stock Levels
3106 In stock
Attributes
  • Full Material
    High Density Polyethylene
  • Colour
    Yellow
  • Distance Across Flats
    1.417 in
Threaded Sealing Cap - Compatible Thread Standard UNF Threads ; Compatible Thread Sizes 1-1/16-12 ; Overall Height 18.5 mm | 0.728 in

TSC467066A

Price Range
$2.205 - $0.8813

Stock Levels
3200 In stock
Attributes
  • Full Material
    High Density Polyethylene
  • Colour
    Yellow
  • Distance Across Flats
    1.181 in
Threaded Sealing Cap - Compatible Thread Standard UNF Threads ; Compatible Thread Sizes 1-3/16-12 ; Overall Height 18.5 mm | 0.728 in

TSC467067A

Price Range
$2.3966 - $0.9579

Stock Levels
10250 In stock
Attributes
  • Full Material
    High Density Polyethylene
  • Colour
    Yellow
  • Distance Across Flats
    1.259 in
Threaded Sealing Cap - Compatible Thread Standard UNF Threads ; Compatible Thread Sizes 1-5/8-12 ; Overall Height 19 mm | 0.748 in

TSC467071A

Price Range
$4.4099 - $1.7709

Stock Levels
Request the lead time here
Attributes
  • Full Material
    High Density Polyethylene
  • Colour
    Yellow
  • Distance Across Flats
    1.771 in
Threaded Sealing Cap - Compatible Thread Standard UNF Threads ; Compatible Thread Sizes 7/16-24 ; Overall Height 14.5 mm | 0.570 in

TSC467056A

Price Range
$1.1133 - $0.4464

Stock Levels
8038 In stock
Attributes
  • Full Material
    High Density Polyethylene
  • Colour
    Yellow
  • Distance Across Flats
    0.511 in
Threaded Sealing Cap - Compatible Thread Standard UNF Threads ; Compatible Thread Sizes 5/8-18 ; Overall Height 15.5 mm | 0.610 in

TSC467060A

Price Range
$1.3625 - $0.5448

Stock Levels
4883 In stock
Attributes
  • Full Material
    High Density Polyethylene
  • Colour
    Yellow
  • Distance Across Flats
    0.708 in
Threaded Sealing Cap - Compatible Thread Standard UNF Threads ; Compatible Thread Sizes 7/8-14 ; Overall Height 17.5 mm | 0.688 in

TSC467064A

Price Range
$1.7153 - $0.6843

Stock Levels
1501 In stock
Attributes
  • Full Material
    High Density Polyethylene
  • Colour
    Yellow
  • Distance Across Flats
    0.944 in
Threaded Sealing Cap - Compatible Thread Standard UNF Threads ; Compatible Thread Sizes 3/8-24 ; Overall Height 14.5 mm | 0.570 in

TSC467055A

Price Range
$1.0613 - $0.4244

Stock Levels
10871 In stock
Attributes
  • Full Material
    High Density Polyethylene
  • Colour
    Yellow
  • Distance Across Flats
    0.433 in
Threaded Sealing Cap - Compatible Thread Standard UNF Threads ; Compatible Thread Sizes 1-7/16-12 ; Overall Height 18.5 mm | 0.728 in

TSC467070A

Price Range
$4.1358 - $1.6559

Stock Levels
1595 In stock
Attributes
  • Full Material
    High Density Polyethylene
  • Colour
    Yellow
  • Distance Across Flats
    1.574 in
Threaded Sealing Cap - Compatible Thread Standard UNF Threads ; Compatible Thread Sizes 9/16-18 ; Overall Height 15.5 mm | 0.610 in

TSC467059A

Price Range
$1.3109 - $0.5226

Stock Levels
8976 In stock
Attributes
  • Full Material
    High Density Polyethylene
  • Colour
    Yellow
  • Distance Across Flats
    0.629 in
Threaded Sealing Cap - Compatible Thread Standard UNF Threads ; Compatible Thread Sizes 7/16-20 ; Overall Height 15 mm | 0.590 in

TSC467057A

Price Range
$1.1648 - $0.4656

Stock Levels
2422 In stock
Attributes
  • Full Material
    High Density Polyethylene
  • Colour
    Yellow
  • Distance Across Flats
    0.511 in
Threaded Sealing Cap - Compatible Thread Standard UNF Threads ; Compatible Thread Sizes 1-3/8-12 ; Overall Height 18.5 mm | 0.728 in

TSC467069A

Price Range
$3.6189 - $1.4562

Stock Levels
1498 In stock
Attributes
  • Full Material
    High Density Polyethylene
  • Colour
    Yellow
  • Distance Across Flats
    1.496 in
Threaded Sealing Cap - Compatible Thread Standard UNF Threads ; Compatible Thread Sizes 1-7/8-12 ; Overall Height 19 mm | 0.748 in

TSC467073A

Price Range
$5.9303 - $2.3787

Stock Levels
705 In stock
Attributes
  • Full Material
    High Density Polyethylene
  • Colour
    Yellow
  • Distance Across Flats
    2.047 in
Threaded Sealing Cap - Compatible Thread Standard UNF Threads ; Compatible Thread Sizes 1/4-28 ; Overall Height 13.5 mm | 0.531 in

TSC467054A

Price Range
$1.01 - $0.4055

Stock Levels
14887 In stock
Attributes
  • Full Material
    High Density Polyethylene
  • Colour
    Yellow
  • Distance Across Flats
    0.314 in
Threaded Sealing Cap - Compatible Thread Standard UNF Threads ; Compatible Thread Sizes 13/16-16 ; Overall Height 16.5 mm | 0.649 in

TSC467062A

Price Range
$1.6118 - $0.6459

Stock Levels
15400 In stock
Attributes
  • Full Material
    High Density Polyethylene
  • Colour
    Yellow
  • Distance Across Flats
    0.905 in
Threaded Sealing Cap - Compatible Thread Standard UNF Threads ; Compatible Thread Sizes 1-3/4-16 ; Overall Height 17 mm | 0.669 in

TSC467072A


Stock Levels
799 In stock
Attributes
  • Fitting Style
    Threaded
  • Full Material
    High Density Polyethylene
  • Colour
    Yellow
  • Distance Across Flats
    1.889 in
Threaded Sealing Cap - Compatible Thread Standard UNF Threads ; Compatible Thread Sizes 7/8-18 ; Overall Height 15.5 mm | 0.610 in

TSC467063A

Price Range
$1.6578 - $0.6623

Stock Levels
2690 In stock
Attributes
  • Full Material
    High Density Polyethylene
  • Colour
    Yellow
  • Distance Across Flats
    0.944 in
Threaded Sealing Cap - Compatible Thread Standard UNF Threads ; Compatible Thread Sizes 3/4-16 ; Overall Height 16.5 mm | 0.649 in

TSC467061A

Price Range
$1.4141 - $0.5669

Stock Levels
3050 In stock
Attributes
  • Full Material
    High Density Polyethylene
  • Colour
    Yellow
  • Distance Across Flats
    0.826 in
Threaded Sealing Cap - Compatible Thread Standard UNF Threads ; Compatible Thread Sizes 1-14 ; Overall Height 17.5 mm | 0.688 in

TSC467065A

Price Range
$1.907 - $0.7611

Stock Levels
17224 In stock
Attributes
  • Full Material
    High Density Polyethylene
  • Colour
    Yellow
  • Distance Across Flats
    1.062 in