Quantity | Unit price |
---|---|
500 - 999 | $0.5579 |
1000 - 4999 | $0.5022 |
5000 - 9999 | $0.452 |
10000 + | $0.4067 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Compatible Screw Sizes (All) | 1/4 |
---|---|
Knob Diameter | 13.5 mm |
Knob Diameter | 0.531 in |
Overall Height | 8.7 mm |
Overall Height | 0.343 in |
Material | Acetal |
Full Material | Acetal |
Colour | Black |
Screw Type | Thumb Screw |
Knob Style | Wing |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.