Menu Search

Thumb Screw Knobs - Wing

In stock

Thumb Screw Knobs - Wing are an innovative and practical solution for quick and easy adjustments in various applications. These knobs feature a unique wing design, providing enhanced grip and effortless control. With their distinctive characteristics and numerous benefits, Thumb Screw Knobs - Wing are widely used in industries such as machinery, electronics, and woodworking.

One of the main characteristics of Thumb Screw Knobs - Wing is their ergonomic and user-friendly design. The wing-shaped protrusions on the knob provide a larger surface area for gripping, allowing for easy tightening and loosening. The knobs are crafted from durable materials, such as high-quality plastic or metal, ensuring long-lasting performance. Additionally, Thumb Screw Knobs - Wing are designed with a thumb screw mechanism, enabling tool-free adjustments and saving valuable time. These features make them a convenient choice for professionals and enthusiasts alike.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
23 results
Product SKUs information
Item Code Price range Availability Knob Diameter Colour Compatible Screw Sizes (All) View
$0.3698 - $0.5072 500 In stock
0.437 in
Black
#10
$0.3698 - $0.5072 1500 In stock
0.437 in
Red
#10
$0.4067 - $0.5579 500 In stock
0.531 in
Red
1/4
$0.5541 - $0.7602 500 In stock
0.734 in
Blue
3/8
$0.4803 - $0.6588 1500 In stock
0.625 in
Black
5/16
$0.4803 - $0.6588 2000 In stock
0.625 in
White
5/16
$0.3698 - $0.5072 1500 In stock
0.437 in
Green
#10
$0.4067 - $0.5579 1000 In stock
0.531 in
Blue
1/4
$0.5541 - $0.7602 250 In stock
0.734 in
Black
3/8
$0.5541 - $0.7602 Request the lead time here
0.734 in
White
3/8
$0.4803 - $0.6588 1000 In stock
0.625 in
Red
5/16
$0.2976 - $0.4082 4500 In stock
0.812 in
White
1/4-20
$0.3698 - $0.5072 4500 In stock
0.437 in
Blue
#10
$0.3698 - $0.5072 3500 In stock
0.437 in
White
#10
$0.4067 - $0.5579 500 In stock
0.531 in
White
1/4
$0.5541 - $0.7602 1750 In stock
0.734 in
Red
3/8
$0.4803 - $0.6588 Request the lead time here
0.625 in
Green
5/16
$0.2438 - $0.3344 250 In stock
0.812 in
Natural
1/4-20
$0.4067 - $0.5579 500 In stock
0.531 in
Black
1/4
$0.4067 - $0.5579 Request the lead time here
0.531 in
Green
1/4
  • of 2
Acetal N/A - ;

29W010B

Price Range
$0.5072 - $0.3698

Stock Levels
500 In stock
Attributes
  • Compatible Screw Sizes (All)
    #10
  • Knob Diameter
    0.437 in
  • Overall Height
    0.250 in
  • Material
    Acetal
  • Full Material
    Acetal
Acetal N/A - ;

29W010RD

Price Range
$0.5072 - $0.3698

Stock Levels
1500 In stock
Attributes
  • Compatible Screw Sizes (All)
    #10
  • Knob Diameter
    0.437 in
  • Overall Height
    0.250 in
  • Material
    Acetal
  • Full Material
    Acetal
Acetal N/A - ;

29W014RD

Price Range
$0.5579 - $0.4067

Stock Levels
500 In stock
Attributes
  • Compatible Screw Sizes (All)
    1/4
  • Knob Diameter
    0.531 in
  • Overall Height
    0.343 in
  • Material
    Acetal
  • Full Material
    Acetal
Acetal N/A - ;

29W038BL

Price Range
$0.7602 - $0.5541

Stock Levels
500 In stock
Attributes
  • Compatible Screw Sizes (All)
    3/8
  • Knob Diameter
    0.734 in
  • Overall Height
    0.484 in
  • Material
    Acetal
  • Full Material
    Acetal
Acetal N/A - ;

29W516B

Price Range
$0.6588 - $0.4803

Stock Levels
1500 In stock
Attributes
  • Compatible Screw Sizes (All)
    5/16
  • Knob Diameter
    0.625 in
  • Overall Height
    0.406 in
  • Material
    Acetal
  • Full Material
    Acetal
Acetal N/A - ;

29W516WT

Price Range
$0.6588 - $0.4803

Stock Levels
2000 In stock
Attributes
  • Compatible Screw Sizes (All)
    5/16
  • Knob Diameter
    0.625 in
  • Overall Height
    0.406 in
  • Material
    Acetal
  • Full Material
    Acetal
Acetal N/A - ;

29W010GR

Price Range
$0.5072 - $0.3698

Stock Levels
1500 In stock
Attributes
  • Compatible Screw Sizes (All)
    #10
  • Knob Diameter
    0.437 in
  • Overall Height
    0.250 in
  • Material
    Acetal
  • Full Material
    Acetal
Acetal N/A - ;

29W014BL

Price Range
$0.5579 - $0.4067

Stock Levels
1000 In stock
Attributes
  • Compatible Screw Sizes (All)
    1/4
  • Knob Diameter
    0.531 in
  • Overall Height
    0.343 in
  • Material
    Acetal
  • Full Material
    Acetal
Acetal N/A - ;

29W038B

Price Range
$0.7602 - $0.5541

Stock Levels
250 In stock
Attributes
  • Compatible Screw Sizes (All)
    3/8
  • Knob Diameter
    0.734 in
  • Overall Height
    0.484 in
  • Material
    Acetal
  • Full Material
    Acetal
Acetal N/A - ;

29W038WT

Price Range
$0.7602 - $0.5541

Stock Levels
Request the lead time here
Attributes
  • Compatible Screw Sizes (All)
    3/8
  • Knob Diameter
    0.734 in
  • Overall Height
    0.484 in
  • Material
    Acetal
  • Full Material
    Acetal
Acetal N/A - ;

29W516RD

Price Range
$0.6588 - $0.4803

Stock Levels
1000 In stock
Attributes
  • Compatible Screw Sizes (All)
    5/16
  • Knob Diameter
    0.625 in
  • Overall Height
    0.406 in
  • Material
    Acetal
  • Full Material
    Acetal
Nylon N/A - ;

29WN014WT

Price Range
$0.4082 - $0.2976

Stock Levels
4500 In stock
Attributes
  • Compatible Screw Sizes (All)
    1/4-20
  • Knob Diameter
    0.812 in
  • Overall Height
    0.656 in
  • Material
    Nylon
  • Full Material
    Nylon 6/6
Acetal N/A - ;

29W010BL

Price Range
$0.5072 - $0.3698

Stock Levels
4500 In stock
Attributes
  • Compatible Screw Sizes (All)
    #10
  • Knob Diameter
    0.437 in
  • Overall Height
    0.250 in
  • Material
    Acetal
  • Full Material
    Acetal
Acetal N/A - ;

29W010WT

Price Range
$0.5072 - $0.3698

Stock Levels
3500 In stock
Attributes
  • Compatible Screw Sizes (All)
    #10
  • Knob Diameter
    0.437 in
  • Overall Height
    0.250 in
  • Material
    Acetal
  • Full Material
    Acetal
Acetal N/A - ;

29W014WT

Price Range
$0.5579 - $0.4067

Stock Levels
500 In stock
Attributes
  • Compatible Screw Sizes (All)
    1/4
  • Knob Diameter
    0.531 in
  • Overall Height
    0.343 in
  • Material
    Acetal
  • Full Material
    Acetal
Acetal N/A - ;

29W038RD

Price Range
$0.7602 - $0.5541

Stock Levels
1750 In stock
Attributes
  • Compatible Screw Sizes (All)
    3/8
  • Knob Diameter
    0.734 in
  • Overall Height
    0.484 in
  • Material
    Acetal
  • Full Material
    Acetal
Acetal N/A - ;

29W516GR

Price Range
$0.6588 - $0.4803

Stock Levels
Request the lead time here
Attributes
  • Compatible Screw Sizes (All)
    5/16
  • Knob Diameter
    0.625 in
  • Overall Height
    0.406 in
  • Material
    Acetal
  • Full Material
    Acetal
Nylon N/A - ;

29WN014N

Price Range
$0.3344 - $0.2438

Stock Levels
250 In stock
Attributes
  • Compatible Screw Sizes (All)
    1/4-20
  • Knob Diameter
    0.812 in
  • Overall Height
    0.656 in
  • Material
    Nylon
  • Full Material
    Nylon 6/6
Acetal N/A - ;

29W014B

Price Range
$0.5579 - $0.4067

Stock Levels
500 In stock
Attributes
  • Compatible Screw Sizes (All)
    1/4
  • Knob Diameter
    0.531 in
  • Overall Height
    0.343 in
  • Material
    Acetal
  • Full Material
    Acetal
Acetal N/A - ;

29W014GR

Price Range
$0.5579 - $0.4067

Stock Levels
Request the lead time here
Attributes
  • Compatible Screw Sizes (All)
    1/4
  • Knob Diameter
    0.531 in
  • Overall Height
    0.343 in
  • Material
    Acetal
  • Full Material
    Acetal