Quantity | Unit price |
---|---|
250 - 999 | $0.3344 |
1000 - 4999 | $0.3009 |
5000 - 9999 | $0.2709 |
10000 + | $0.2438 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Compatible Screw Sizes (All) | 1/4-20 |
---|---|
Knob Diameter | 20.6 mm |
Knob Diameter | 0.812 in |
Overall Height | 16.7 mm |
Overall Height | 0.656 in |
Material | Nylon |
Full Material | Nylon 6/6 |
Colour | Natural |
Screw Type | Thumb Screw |
Knob Style | Wing |
Grip Width | 6.8 mm |
Grip Width | 6.8 mm |
Tapped Hole Thread Depth | 5.6 mm |
Tapped Hole Thread Depth | 0.219 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.