Menu Search

V 90 Degree Shaped Round Wire Hooks

In stock

V 90 Degree Shaped Round Wire Hooks support hanging loads during paint or powder finishing, surface treatments and material handling.

The V-shaped 90 degree style hook is designed for maximum load bearing. They are also intended for repeated usage.

  • Material: Cold-Drawn Steel Spring

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
1 result
Product SKUs information
Item Code Price range Availability Hook Length Wire Diameter Holding Capacity View
$0.392 - $0.4907 1750 In stock
0.315 in
0.180 in
80 lbs
V 90 Degree Shaped Round Wire Hooks - Wire Diameter - 4.6 mm | 0.180 in ; ; Holding Capacity - 36.3 kg | 80 lbs

HV908180A

Price Range
$0.4907 - $0.392

Stock Levels
1750 In stock
Attributes
  • Holding Capacity
    80 lbs
  • Hook Length
    0.315 in
  • Full Material
    Cold Drawn Spring Steel
  • Shape
    90 V Shaped
  • Wire Diameter
    0.180 in