For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Wire Hooks provide support for handling loads for a variety of applications, including; paint finishing, surface treatments and material handling.
This range of support hooks can be used multiple times, making them highly economical. The 'CV' shaped design is ideal for wider parts and multiple styles that have varying thickness.
Flexible Protective Netting stretches and wraps snugly to any shape, reducing labour costs, inventory, damage claims, and returns. Supplied on a roll in standard gauge thickness or heavy gauge if applications require more durable protection.
It is designed to provide optimum visibility, ensuring workers and visitors can easily see through the netting while providing robust protection from potential hazards. It can be easily applied and removed and does not trap or retain moisture. It is used in warehouses to protect applications with a risk of falling objects or debris.
Table Umbrella Grommets are intended to be placed in the centre of an outdoor table to hold and secure an umbrella. It protects tables from umbrella damage and keeps them in place, preventing them from sliding or falling.
Are quick and easy to install or remove by press fit, and when not used with an umbrella, the cap finishes the table. Weather-resistant and able to withstand exposure to the elements, ensuring that they provide reliable performance over time.
V 90 Degree Shaped Round Wire Hooks support hanging loads during paint or powder finishing, surface treatments and material handling.
The V-shaped 90 degree style hook is designed for maximum load bearing. They are also intended for repeated usage.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.