Menu Search

Vented Locking Plugs

In stock

Vented Locking plugs are designed to lock in standard sheet metal thicknesses. These parts provide a clean and easy way to close optional wiring or production access holes. The range is built to work on all industry standard hole diameters and panel thicknesses. Vents allow heat and emissions to escape.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
6 results
Product SKUs information
Item Code Price range Availability Overall Diameter Colour Overall Height View
$0.1061 - $0.1236 27000 In stock
Black
62VP100BM11 $0.1298 - $0.1779 1000 In stock
Natural
$0.1031 - $0.1571 32500 In stock
Black
$0.0906 - $0.1058 9400 In stock
0.906 in
Black
0.406 in
62MP1000VW $0.1593 - $0.3626 24000 In stock
White
$0.1476 - $0.1719 2500 In stock
1.078 in
Natural
1.078 in
Vent Plug - Thread Size - 1/16 ; ; Black; PA

62MP0875V

Price Range
$0.1236 - $0.1061

Stock Levels
27000 In stock
Attributes
  • Colour
    Black
  • Fitting Style
    Push Fit
  • Material
    PA
  • Special Features
    Heat Stabilized
  • Material Flammability Standard
    UL94 V-2
Vent Plug - ; ; Overall Diameter - 30.1 mm | 1.185 in

62VP100BM11

Price Range
$0.1779 - $0.1298

Stock Levels
1000 In stock
Attributes
  • Colour
    Natural
  • Fitting Style
    Push Fit
  • Full Material
    Polyamide
  • Material
    PA
  • Special Features
    Heat Stabilized
Vent Plug - ; ; Overall Diameter - 30.6 mm | 1.205 in

62MP1000V

Price Range
$0.1571 - $0.1031

Stock Levels
32500 In stock
Attributes
  • Colour
    Black
  • Fitting Style
    Push Fit
  • Full Material
    Polyamide
  • Material
    PA
  • Special Features
    Heat Stabilized
Vent Plug - Thread Size - 1/16 ; Thread Diameter - 23.0 mm | 0.906 in ; Black; Nylon

62MP0750V

Price Range
$0.1058 - $0.0906

Stock Levels
9400 In stock
Attributes
  • Overall Diameter
    0.906 in
  • Overall Height
    0.406 in
  • Colour
    Black
  • Fitting Style
    Push Fit
  • Full Material
    Heat Stabilized Nylon 6/6
Vent Plug - ; ; Overall Diameter - 30.6 mm | 1.205 in

62MP1000VW

Price Range
$0.3626 - $0.1593

Stock Levels
24000 In stock
Attributes
  • Colour
    White
  • Fitting Style
    Push Fit
  • Full Material
    Polyamide
  • Material
    PA
  • Special Features
    Heat Stabilized
Vent Plug - ; ; Overall Diameter - 27.4 mm | 1.078 in

62VP087BM11

Price Range
$0.1719 - $0.1476

Stock Levels
2500 In stock
Attributes
  • Overall Diameter
    1.078 in
  • Overall Height
    1.078 in
  • Colour
    Natural
  • Fitting Style
    Push Fit
  • Full Material
    Nylon 6/6