Vented Locking plugs are designed to lock in standard sheet metal thicknesses. These parts provide a clean and easy way to close optional wiring or production access holes. The range is built to work on all industry standard hole diameters and panel thicknesses. Vents allow heat and emissions to escape.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
Item Code | Price range | Availability | Overall Diameter | Colour | Overall Height | View |
---|---|---|---|---|---|---|
62VP100BM11 | $0.1332 - $0.1827 | 500 In stock |
1.185 in
|
Natural
|
0.453 in
|
|
62MP1000VW | $0.1637 - $0.3723 | 25000 In stock |
1.205 in
|
White
|
0.453 in
|
|
$0.1517 - $0.1766 | 1500 In stock |
1.078 in
|
Natural
|
1.078 in
|
||
$0.093 - $0.1086 | 4400 In stock |
0.906 in
|
Black
|
0.406 in
|
||
$0.1059 - $0.1613 | 23500 In stock |
1.205 in
|
Black
|
0.453 in
|
||
$0.1089 - $0.1269 | 11000 In stock |
1.016 in
|
Black
|
0.453 in
|
||