Water & Gas Meter Caps are designed to protect from gas and water threads. Ideal for use in meter boxes and may be secured in place with screws or other fasteners. They remain on the unit until installed, making them easy to install and remove.
These push fit caps help ensure reliable operation of water and gas distribution.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
Price range | Availability | Inside Diameter | View | ||||||||
---|---|---|---|---|---|---|---|---|---|---|---|
$0.4121 - $2.3856 | 2000 In stock |
1.600 in
40.6 mm
|
|||||||||
$0.3431 - $1.9868 | In production |
1.114 in
28.3 mm
|
|||||||||
$0.4509 - $2.6103 | 1000 In stock |
1.808 in
45.9 mm
|
|||||||||
$0.8745 - $5.0631 | In production |
2.316 in
58.8 mm
|
|||||||||
$0.3581 - $2.0735 | In production |
1.415 in
35.9 mm
|
|||||||||
MC2S | $0.5069 - $2.9345 | In production |
1.850 in
47 mm
|
||||||||
$0.4121 - $2.3856 | In production |
1.610 in
40.9 mm
|
|||||||||
$0.7445 - $4.3098 | 515 In stock |
2.252 in
57.2 mm
|
|||||||||
$0.5265 - $3.0479 | In production |
2.028 in
51.5 mm
|
|||||||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue