Quantity | Unit price |
---|---|
100 - 999 | $3.0137 |
1000 - 3999 | $0.548 |
4000 + | $0.5205 |
Flange Diameter | 53.6 mm |
---|---|
Flange Diameter | 2.110 in |
Height Under Flange | 14.7 mm |
Height Under Flange | 0.580 in |
Inside Diameter | 47 mm |
Inside Diameter | 1.850 in |
Full Material | Low Density Polyethylene |
Material | LDPE |
Colour | Black |
Fitting Style | Push Fit |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.