These Worm Drive Hose Clamps are designed to secure hoses onto fittings or other connections. They consist of a stamped rather than perforated band with rolled edges to prevent distortion of the hose when a flexible rubber hose is clamped. The strap separates from the hose housing, so you can install or remove them without disconnecting the hose or tube. The supplied screw is made of the same material as the band.
Its screw makes it easy to install and uninstall and tightens the band around the hose to create a secure, leak-proof seal. These clamps are sized to SAE standards and used in various industries, including automotive, plumbing and HVAC.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
Price range | Availability | SAE Code | Minimum Inside Diameter | Maximum Inside Diameter | View | |
---|---|---|---|---|---|---|
$2.50 - $3.80 | 950 In stock |
88
|
4.000 in
101.6 mm
|
6.000 in
152.4 mm
|
||
$2.00 - $3.10 | 74 In stock |
96
|
4.500 in
114.3 mm
|
6.500 in
165.1 mm
|
||
$0.70 - $0.90 | 415 In stock |
8
|
0.500 in
12.7 mm
|
0.875 in
22.2 mm
|
||
WDHC48B | $1.90 - $3.20 | 428 In stock |
48
|
2.500 in
63.5 mm
|
3.500 in
88.9 mm
|
|
$0.70 - $0.90 | 3683 In stock |
6
|
0.438 in
11.1 mm
|
0.750 in
19.1 mm
|
||
$1.40 - $2.20 | 1433 In stock |
10
|
0.500 in
12.7 mm
|
1.063 in
27 mm
|
||
$1.70 - $2.50 | 6350 In stock |
16
|
1.063 in
27 mm
|
1.500 in
38.1 mm
|
||
$1.70 - $2.50 | Request the lead time here |
24
|
1.000 in
25.4 mm
|
2.000 in
50.8 mm
|
||
$1.80 - $2.80 | 2200 In stock |
32
|
1.500 in
38.1 mm
|
2.500 in
63.5 mm
|
||
$1.90 - $3.20 | 2038 In stock |
44
|
2.250 in
57.2 mm
|
3.250 in
82.6 mm
|
||
$1.90 - $3.20 | 3903 In stock |
52
|
2.750 in
69.9 mm
|
3.750 in
95.3 mm
|
||
$2.30 - $3.40 | 1600 In stock |
60
|
3.250 in
82.6 mm
|
4.250 in
108 mm
|
||
$2.50 - $3.80 | 4410 In stock |
72
|
3.000 in
76.2 mm
|
5.000 in
127 mm
|
||
$0.50 - $0.70 | 4707 In stock |
6
|
0.438 in
11.1 mm
|
0.750 in
19.1 mm
|
||
$0.90 - $1.40 | 1918 In stock |
10
|
0.500 in
12.7 mm
|
1.063 in
27 mm
|
||
$1.10 - $1.80 | 3624 In stock |
16
|
1.063 in
27 mm
|
1.500 in
38.1 mm
|
||
$1.20 - $1.80 | 880 In stock |
24
|
1.000 in
25.4 mm
|
2.000 in
50.8 mm
|
||
$1.20 - $2.20 | 1778 In stock |
32
|
1.500 in
38.1 mm
|
2.500 in
63.5 mm
|
||
$1.50 - $2.30 | 75 In stock |
44
|
2.250 in
57.2 mm
|
3.250 in
82.6 mm
|
||
$1.50 - $2.30 | Request the lead time here |
52
|
2.750 in
69.9 mm
|
3.750 in
95.3 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.