Menu Search
Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Adhesive

 (42 product groups)

List Grid

Fibre Guides - Corner

The Fibre Management range supports many low profile fibre reels for spooling excess fibre onto a PCB board. Some reels can be broken apart to form a controlled bend around a 90 or 180 degree turn. The range also offers stacking pillars and stand-offs which can be used to stack multiple reels for compact spooling of multiple runs of fibre. Fibre Guides are used to assist with reeling and corner guides maintain a bending radius through a 90 degree turn

Flat Cable Clamp - Adhesive Mount, Aluminium

Flat Cable Clamp have an adhesive mount, it is quick and easy to install in a tight space application due to its low profile. It is made of durable and lightweight materials.

Ideal to secure flat cables, wires, and cords. It is commonly used in a range of applications, including computer and electronic equipment, automotive and aerospace industries, and other industrial settings.

  • Material: Aluminium
  • Colour: Natural

Flat Cable Clamp - Adhesive Mount, Dual Clamp

Flat cable clamp has a low profile design with an adhesive base making it easy and quick to install. Ideal for holding and routing cables, wires and cords. It is used to secure flat ribbon cables in place by serrated grips on both sides, and prevent them from shifting or moving out of position. It is durable and ensure longevity and resistance to wear and tear.

The adhesive element of the product has a shelf life of approximately 1 Year from date of shipping; when stored in the unopened original packaging, stored at room temperature and away from sunlight.

  • Material: Polyvinyl Chloride (PVC)
  • Colour: Black
  • Material Flammability Standard: UL94 V-0

Flat Cable Clamp - Adhesive Mount, Hinged, Foam Centre

Flat cable clamp with adhesive base that allows for quick and easy installation.Ideal for holding and routing cables, wires and cords. The foam that is on both sides of the clamp cushions and holds fiber and cables, preventing them from shifting or moving out of position.. It is durable and ensure longevity and resistance to wear and tear.

The adhesive element of the product has a shelf life of approximately 1 Year from date of shipping; when stored in the unopened original packaging, stored at room temperature and away from sunlight.

  • Material: Nylon
  • Colour: Natural
  • Material Flammability Standard: UL94 V-0

Flat Cable Clamp - Adhesive Mount, Hinged, No Tension

Flat Cable Clamp used for a quick positive clamping of flat cable up to 50, 40, or 30 conductors wide. Ideal for holding and routing cables, wires and cords. Its double backed adhesive base and latch allows for quick addition or removal of cables. It secures them in place, and prevent from shifting or moving out of position. It is durable and ensure longevity and resistance to wear and tear.

The adhesive element of the product has a shelf life of approximately 1 Year from date of shipping; when stored in the unopened original packaging, stored at room temperature and away from sunlight.

  • Material: Nylon
  • Colour: Natural
  • Material Flammability Standard: UL94 V-0, UL94 V-2

Flat Cable Clamp - Adhesive Mount, Hinged, with Tension

Flat cable clamps have an adhesive mount and hinged tension design to securely hold flat cable and wires in place. Its adhesive base offers stability and security for your applications.

Quick and easy to install and remove. It is used for home electronics, automotive installations or office setups.

The adhesive element of the product has a shelf life of approximately 1 Year from date of shipment; when stored in the original unopened packaging, at room temperature and away from sunlight.

  • Material: Nylon
  • Colour: Natural
  • Material Flammability Standard: UL94 V-2

Flat Cable Clamp - Adhesive Mount, Hinged, with Tension, Low Profile

Flat cable clamps have an adhesive mount and hinged tension design to securely hold flat cable and wires in place. Its adhesive base offers stability and security for your applications.While the low profile makes it ideal for limited space applications, making it lightweight and durable.

Quick and easy to install and remove. It is used for home electronics, automotive installations or office setups.

The adhesive element of the product has a shelf life of approximately 1 Year from date of shipment; when stored in the original unopened packaging, at room temperature and away from sunlight.

  • Material: Nylon
  • Colour: Natural
  • Material Flammability Standard: UL94 V-2

Flat Cable Clamp - Adhesive Mount, One Arm, Tension

Flat Cable Clamps have an adhesive base and a tensioning arm, which securely grips wires, cords and cables in place.

The one-arm design gives the cable or wires a firm hold, preventing it from slipping or shifting position. The tension-based system enables variable clamping force to meet various cable layouts and diameters.

It is made of durable and lightweight materials resistant to impact and abrasion.

  • Material: Nylon 6/6
  • Colour: Natural
  • UL94 V-2 flame rated option

Flat Cable Clamp - Adhesive Mount, Side Mount, Tension

Flat cable clamps have an adhesive mount design to securely hold flat cable and wires in place. Its adhesive base offers stability and security for your applications.

Quick and easy to install and remove. It is used for home electronics, automotive installations or office setups.

The adhesive element of the product has a shelf life of approximately 1 Year from date of shipment; when stored in the original unopened packaging, at room temperature and away from sunlight.

  • Material: PPE/PS, PVC
  • Colour: White, Grey
  • Material Flammability Standard: UL94 V-1, UL94 V-0

Flat Cable Clamp - Adhesive Mount, Top Lock

These Flat Cable Clamps have a low profile and are a practical option for assuring flat wires in tight spaces, preventing them from tangling, being damaged, or causing tripping hazards.

The cable clamp's top lock mechanism maintains a solid grip on the flat cable. Even in high-vibration conditions, it keeps the wire from falling out or becoming loose. The adhesive mount function allows for simple installation on various surfaces, including walls, floors, and ceilings. It creates a strong and long-lasting bind, guaranteeing that the cable clamp remains securely attached over time.

With its adhesive base, it is simple to install. It eliminates the need for drilling or other hardware, making installation simple. Commonly used in applications in electrical installations, construction, industrial settings and data centres.

  • Material: PVC
  • Colour: Black
  • Material Flammability Standard: UL94 V-0

The adhesive base of the product has a shelf life of approximately 1 Year from the date of shipping; when stored in the unopened original packaging, stored at room temperature and away from sunlight.

Flat Cable Clamp - Screw & Adhesive Mount, Split Arm

Flat Cable Clamps are easy to install due to their push in application feature. Ideal for holding and routing cables, wires and cords. It is used to secure flat ribbon cables in place, and prevent them from shifting or moving out of position, which can help to reduce the risk of damage or interference. It is durable and ensure longevity and resistance to wear and tear.

The range includes the ribbon clamp screw and adhesive mounted.Quick and easy to install and remove. It is used for home electronics, automotive installations or office setups.

  • Material: Nylon
  • Colour: Natural
  • Material Flammability Standard: UL94 V-2

Flat Cable Clamp - Screw & Adhesive Mount, with Tension

Flat Cable Clamps are easy to install due to their push in application feature. Ideal for holding and routing cables, wires and cords. It is used to secure flat ribbon cables in place, and prevent them from shifting or moving out of position, which can help to reduce the risk of damage or interference. It is durable and ensure longevity and resistance to wear and tear.

The range includes the ribbon clamp screw and adhesive mounted with tension.Quick and easy to install and remove. It is used for home electronics, automotive installations or office setups.

  • Material: Nylon
  • Colour: Grey
  • Material Flammability Standard: UL94 V-2

Kwik Klip

Kwik Klips are designed with a small opening that securely holds the cable or wire, preventing them from slipping or moving around. Thanks to its adhesive base, it can handle three wire leads simultaneously and is quick and easy to install or remove.

Their durable and lightweight construction made them popular for air conditioning leads. Aside from that, it may be found in electrical equipment, furniture and automotive trim.

  • Colour: Grey
  • Material Flammability Standard: UL94 V-0

SHR Clips

Shoulder SHR Clips are innovative fastening solutions that offer secure and efficient attachment in various applications. These clips feature a unique design with a shoulder that provides increased stability and reliability. Made from high-quality materials such as stainless steel or plastic, Shoulder SHR Clips offer exceptional strength, durability, and resistance to corrosion. The design of these clips allows for easy installation and removal, making them a versatile choice for a wide range of applications.

One of the main characteristics of Shoulder SHR Clips is their secure attachment. The shoulder design ensures a tight grip on the desired surface, preventing slippage or detachment. This feature makes them ideal for applications that require a strong and reliable connection, such as securing cables, hoses, or wires. Additionally, Shoulder SHR Clips have a flexible and adjustable design, allowing for easy installation and removal without the need for additional tools. This versatility makes them suitable for applications that require frequent adjustments or maintenance.

  • Material: PA, Nylon
  • Colour: Black
  • Material Flammability Standard: UL94 V-2

Standoff Cable Clip

The Standoff Cable Clip is a versatile and efficient cable management solution designed to securely hold and organize cables in various applications. With its unique design and high-quality materials, this cable clip offers numerous benefits and is widely used in industries such as telecommunications, data centers, and electrical installations.

One of the main characteristics of the Standoff Cable Clip is its durable construction. Made from robust materials like nylon or polypropylene, this clip provides exceptional strength and resistance to wear, ensuring long-lasting performance. The clip features a standoff design, which creates a gap between the cable and the mounting surface. This gap allows for better airflow and heat dissipation, preventing the cables from overheating and reducing the risk of damage or signal interference. Additionally, the Standoff Cable Clip is designed with secure fastening mechanisms, such as adhesive backing or screw mounts, ensuring easy installation and a reliable hold on various surfaces.

  • Material: PA
  • Colour: Natural, Black
  • Material Flammability Standard: UL94 V-2, UL94 V-0

Universal Mounting Strap

Versital cable management system, which secures cabels tightly and can be mounted either by self-adhesive or by a screw.

Webbed Adjustable Clip

These Webbed Adjustable Clips hold and adjust straps, cables, wires, and cords. The adjustable ratchet clasp secures the bundle in place. The spring at the top of the clip gives additional strain to the beam to keep it in place. The cupped base strengthens the mount and entirely conceals the hole.

Easy to install and remove as the finger grip makes it easy to install and remove and locks securely and easily; it reopens for rerouting. Ideal for use with applications including automotive, electrical, and plumbing.

  • of 2