For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
(41 product groups)
Essentra offers a range of tough, high quality cable ties, suitable for a wide range of electrical applications. Our Standard Cable Ties come with a built in lock system to prevent accidental removal.
Essentra offers a range of tough, high quality cable ties, suitable for a wide range of electrical applications. Our Standard Cable Ties come with a built in lock system to prevent accidental removal.
Releasable cable ties are a solution for organizing and securing cables, wires, and threads. They are made to provide a secure and adjustable fastening mechanism. The thumb press mechanism allows for quick and easy installation and cable tie removal without additional tools.
Locking prevents accidental removal, but once the tab is released, they are ideal for temporary bundling or future changes. Cable Ties offer excellent strength, durability, and resistance to moisture and other chemicals, ideal for automotive, construction, and manufacturing applications.
The weather resistant cable ties have all of the same benefits as Essentra's standard ties plus they are UV-resistant, for outdoor use.
UL94 V-2 heat stabilized cable ties are ideal for applications where heat is generated or present. Heat Stabilized cable ties offer greater stability properties in harsh environments.
Polypropylene locking cable ties offer chemical resistance in harsh conditions. These ties are not hydroscopic and are unaffected by variations in moisture levels.
Nylon beaded tie with integral label area for writing. Permanent ink pens, felt tip pens, and pressure-sensitive adhesive labels can be used on polished label area. The LP pointed version can be used to pierce thin materials. The LB version has a blunt tip for general use.
These Beaded Cable Ties easily snap to a panel where cables or wires must be attached and provide a solid hold. They are designed to allow for easy cable application and removal while reducing slippage. Their material makes them strong, long-lasting, and resistant to external conditions like temperature and moisture.
It is simple to install and remove by push mount as needed for troubleshooting and repairs, eliminating the need for additional tools. Ideal to use in applications such as electrical wiring, automotive, HVAC systems or manufacturing.
These Beaded Cable Ties provide a secure and durable hold for cables and wires. They are designed to allow for easy cable application and removal while reducing slippage. Their material makes them strong, long-lasting, and resistant to external conditions like temperature and moisture.
They can be screwed or bolted down to metal or wood panels, offering an added layer of stability and ensuring the cable tie remains firmly in place even in applications with severe movement or vibrations. Ideal to use in applications such as electrical wiring, automotive, HVAC systems or manufacturing.
These Beaded Cable Ties are designed to provide secure and reliable cable management. With their unique beaded design and material, these cable ties offer exceptional flexibility, ease of use, and reusability. They also keep wires from slipping or sliding due to pulling forces.
They are easy to install and remove as needed for troubleshooting and repair. Used in various applications such as electrical wiring, data cabling, HVAC systems, automotive, and manufacturing.
These Belt Cable Ties are used during shipping and packaging to organise, bundle, wrap, and secure electrical cables and wires. They have high tensile strength and ensure that wires are securely attached without the risk of breaking or falling loose.
They also offer a flexible design that makes them easy to use and install and have a quick release mechanism. They can withstand different environmental conditions, including moisture or dust. Commonly used in electrical installations, automotive and construction applications.
Nylon Strap with Locking Button is a two part cable management product that offers high degrees of flexibility. Made from black nylon it can be wrapped and secured around a number of cables to bundle them together
Rubber Cable Strap made from Silicone Rubber with a hardness rated 50 Shore A, and featuring a UL94 HB flame rated latch pin made from Nylon 6/6. These straps can be stretched and wrapped around bundles up to three times. The cable tie grips the cables, preventing movement.
The strap is Black in appearance.
Cable Tie Guns are suitable cable ties with widths from 2.5-10.0mm, tightening the tie around cable bundles quickly, and in one movement.
Cable tie guns offer a quick and easy installation of cable ties. Squeeze the two handles together to cause the tie to loop together and give tensile strength to the tie and creating a secure fastening around you wires or other application.
Double Headed Cable Ties are designed to keep two wire bundles separate
These Hook and loop cinch straps hold and organise cables, preventing them from getting tangled or becoming a tripping hazard. Their combined cut-to-length construction removes the need to pre-determine the strap's precise length and clings to itself throughout its full length.
They can take cables of varying lengths and thicknesses, allowing for a customised and secure fit. Properly organising and protecting wires contributes to a safer and more efficient environment.
It is simple to install, and its closure mechanism allows for simple adjustment and removal, making it easy to add or remove wires as needed. Used in various applications such as industrial, commercial, and consumer.
Delivery conditions may apply; please get in touch with our customer service for more information.
These Hook Loop cinch straps are designed to give a secure and structured solution for wire management. It has a centring grommet that enables simple and precise cable alignment, resulting in a tidy and professional look. The hook and loop closure mechanism offers a strong and adjustable grip, keeping cables in place and preventing them from tangling or becoming a tripping hazard.
They can accommodate cables of varied lengths and thicknesses, providing a tailored and secure fit and alleviating the stress of horizontal cable runs. By threading the wires through the grommet, they may be properly organised and secured, minimising clutter and improving the overall aesthetics of the workstation.
It is easy to install, and its closing mechanism allows for easy adjustment and removal, making it simple to add or remove cables as needed. Used in various applications, including industrial, commercial, and consumer.
Delivery conditions may apply; please get in touch with our customer service for more information.
These Hook Loop cinch straps are designed to give a secure and structured solution for wire management. The end grommet provides a convenient mounting point for the strap, allowing it to be attached to a variety of surfaces. The hook and loop closure mechanism offers a strong and adjustable grip, keeping cables in place and preventing them from tangling or becoming a tripping hazard.
They can accommodate cables of varied lengths and thicknesses, providing a tailored and secure fit and alleviating the stress of horizontal cable runs. By threading the wires through the grommet, they may be properly organised and secured, minimising clutter and improving the overall aesthetics of the workstation.
It is easy to install, and its closing mechanism allows for easy adjustment and removal, making it simple to add or remove cables as needed. Used in various applications, including industrial, commercial, and consumer.
Delivery conditions may apply; please get in touch with our customer service for more information.
A hook and loop material that can mate together easily. These Clamps are ideal for cables that need to be held together securely, but also need to be released and resealed occasionally. With an adhesive base for quick and easy installation.
These Hook & loops with a top opening are used in applications to manage and organise cables and wires, preventing them from tangling, damaging, or producing risks. These clamps' design enables simple adjustment and reuse.
It works by having tiny hooks on one side and little loops on the other. The hooks catch in the loops when the two sides are pushed together, resulting in a secure closing. This design enables simple opening and shutting of the clamp, making it easy to add or remove wires.
It is durable and resistant to wear and tear. They are quick and simple to install, and their adhesive base provides excellent security in keeping your wires in place. Commonly used in a wide range of industries, including telecommunications, data centres, audiovisual installations, and even vehicles.
Delivery conditions may apply. Please see our FAQs or contact us for additional details about your purchase's delivery.
These Hook and Loop Rolls are great for cables that need to be securely held together but must also be released and resealed regularly. When these two surfaces are forced together, they form a strong and adaptable bond that remains hard until purposely separated.
Available in rolls that can be trimmed to any length requested. It is simple to install by pressing both sides to create a secure and adjustable connection. It not only saves time but also decreases the chance of material damage. Commonly used in applications for industrial and commercial.
These Hook and Loop - Cable Ties are ideal for cable organisation since they must be securely held together, released, and resealed regularly. The hook and loop strap adjusts quickly and easily, ensuring a precise fit around bundles of cables without the risk of over-tightening or damaging the cables themselves, making it excellent for fragile cables.
The hook and loop strap wraps easily over the cables, and the firm grip offers a secure hold without the need for additional fasteners or adhesives. Commonly used in applications for industrial, automotive and commercial.
Hook-and-loop cable ties, also called Velcro cable ties, lock cables and wires in place using a hook-and-loop closure. The plenum rating adds to their versatility, allowing them to be used as a wire positioning device (16SA) in air handling spaces in line with National Electrical Code sections 300-22, paragraphs (C) and (D). It keeps cables in place and prevents them from becoming tangled or disorganised.
They are easy to install, adjust, and remove, which makes cable management pleasant. Given its plenum rating, they are commonly used in electrical, industrial, construction, and building applications where air circulation for heating, ventilation, and (HVAC) systems occurs.
A hook and loop material that can mate together easily. These Metal Buckles are ideal for cables that need to be held together securely, but also need to be released and resealed occasionally.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.