Menu Search
Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Fixed Nylon Adjustable

 (7 product groups)

List Grid

Cable Clamps - Plug In, Adjustable

These Cable Clamps are used to gather and route cables and wires, keeping them tidy, secure, and conveniently accessible. The robust structure ensures your cables are securely held in place, eliminating tangling, damage, or accidental disconnection. It has a plug-in application for simple installation, and the adjustable clip accommodates a wide range of wire diameters.

It is excellent for high vibration applications since, once closed, the clip will not open until the tab is released. There is still the option to reopen the tab and reutilise the clamp with alternative cable diameters. The snap-on design allows for quick installation and can be used in cabling applications such as data centres and networking facilities, telecommunications networks, or electrical.

  • Material: PA
  • Colour: Natural
  • Material Flammability Standard: UL94 V-2, UL94 V-0

Cable Clips - Adjustable/Adhesive Mount

Adhesive Mount Adjustable Cable Clamps have a ratcheting feature to hold and lock bundles securely. Clamps can be reopened for routing changes ans are goood in high vibration applications, these clamps will not open unless tab is released. Adhesive base allows for easy installation. The adhesive element of the product has a shelf life of approximately 1 Year from date of shipping; when stored in the unopened original packaging, stored at room temperature and away from sunlight.

Latch And Lock Keys

Latch and Lock Keys are specific to their parent part for additional security and will often need to be ordered separately. All of the keys for our locks and latches are available here.

Metal Corner Hinges

Internal Metal Corner Hinges have a hinge rotational angle of 180 degree, they are essentially used for steel panels on big sized applications. The range is made of die-cast zinc alloy with different type of finishes. The panels are hinges with a pin system.

Stud Mount Leveling Feet - Plastic Rigid Base

Stud Mount Leveling Feet with a Plastic Rigid Base adjust to uneven surfaces and level machine tools, electronic racks, and similar applications. The plastic base provides a smooth non-abrasive surface that protects floors.

Webbed Adjustable Clip

These Webbed Adjustable Clips hold and adjust straps, cables, wires, and cords. The adjustable ratchet clasp secures the bundle in place. The spring at the top of the clip gives additional strain to the beam to keep it in place. The cupped base strengthens the mount and entirely conceals the hole.

Easy to install and remove as the finger grip makes it easy to install and remove and locks securely and easily; it reopens for rerouting. Ideal for use with applications including automotive, electrical, and plumbing.

Wire Clip - Adjustable Plastic

Wire Clips are versatile and essential fasteners designed to securely hold and organize wires in various applications. Specifically, the Adjustable Plastic Wire Clip stands out for its unique characteristics and numerous benefits. With its adjustable design, this clip offers flexibility and convenience, making it an ideal choice for wire management tasks.

One of the main characteristics of the Adjustable Plastic Wire Clip is its durable construction. Made from high-quality plastic, this clip is lightweight yet sturdy, ensuring reliable wire organization. The adjustable feature allows for easy customization, accommodating wires of different sizes and thicknesses. The clip is designed with precision, ensuring a firm grip on the wires while preventing any damage or strain. The plastic material is also resistant to corrosion, making it suitable for both indoor and outdoor applications.

  • Material: Nylon
  • Colour: Natural
  • Material Flammability Standard: UL94 V-2